BAP65LX Product Information|NXP

BAP65LX

No Longer Manufactured

BAP65LX

No Longer Manufactured

Buy Options

BAP65LX,115

No Longer Manufactured

12NC: 934061243115

Details

Order

Operating Features

ParameterValue
Diode configuration
SG
Number of pins
2
Package Style
SOD
rD [max] (ohm) @ 10mA
0.9
rD [typ] (ohm) @ 1mA
0.94
rD [typ] (ohm) @ 10mA
0.49
Ptot [max] (mW)
135
@f (MHz)
100, 100
Cd [typ] (pF)
0.48
Security Status
COMPANY PUBLIC
Cd [max] (pF)
0.85
@foffset (MHz)
1, 1, 1
Limiting Total Power Dissipation
0
ParameterValue
Tj [max]
150
@foffset (kHz)
1000, 1000, 1000
@VR
0
@VR
1
@IF (mA)
10
VR [max] (V)
30
rD [max] (ohm)
0.9
@VR (V)
1
No of diodes
1
@f (GHz)
0.1, 0.1
IF [max] (mA)
100
Non-Volatile Memory (kbit)
sod882_sv
@VR (V) @ 1MHz
0, 1, 20

Environmental

Part/12NCPbFreeEU RoHSREACH SVHC
BAP65LX,115(934061243115)
No
No
REACH SVHC

Quality

Part/12NCSafe Assure Functional Safety
BAP65LX,115
(934061243115)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BAP65LX,115
(934061243115)
854110

More about BAP65LX

Planar PIN diode in a SOD882D leadless ultra small plastic SMD package.