Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934056546115
Details
Order
12NC: 934056546135
Details
Order
Parameter | Value |
---|---|
Diode configuration | SG |
Number of pins | 2 |
Package Style | SOD |
rD [max] (ohm) @ 10mA | 0.9 |
rD [typ] (ohm) @ 1mA | 1 |
rD [typ] (ohm) @ 10mA | 0.56 |
Ptot [max] (mW) | 715 |
@f (MHz) | 100, 100 |
Cd [typ] (pF) | 0.55 |
Security Status | COMPANY PUBLIC |
Cd [max] (pF) | 0.9 |
@foffset (MHz) | 1, 1, 1 |
Limiting Total Power Dissipation | 1 |
Parameter | Value |
---|---|
Tj [max] | 150 |
@foffset (kHz) | 1000, 1000, 1000 |
@VR | 0 |
@VR | 1 |
@IF (mA) | 10 |
VR [max] (V) | 30 |
rD [max] (ohm) | 0.9 |
@VR (V) | 1 |
No of diodes | 1 |
@f (GHz) | 0.1, 0.1 |
IF [max] (mA) | 100 |
Non-Volatile Memory (kbit) | sod523_sv |
@VR (V) @ 1MHz | 0, 1, 20 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BAP65-02,115(934056546115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.4542459900000002 | |
BAP65-02,135(934056546135) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.4542459900000002 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BAP65-02,115 (934056546115) | No | 1 | 1 | 240 | 260 |
BAP65-02,135 (934056546135) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BAP65-02,115 (934056546115) | 854110 |
BAP65-02,135 (934056546135) | 854110 |
Planar PIN diode in a SOD523 ultra small SMD plastic package.