AFSC5G35D37 Product Information|NXP

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
3600
Number of pins
26
Package Style
HLQFN
Amp Class
AB, C
Test Signal
LTE
Supply Voltage (Typ) (V)
30
Class
AB, C
Die Technology
LDMOS
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
3400, 3600
Efficiency (Typ) (%)
39.2
Peak Power (Typ) (W)
36.3
Frequency Band (Hz)
3400000000, 3600000000
ParameterValue
Description
Airfast Power Amplifier Module, 3400-3600 MHz, 29 dB, 5 W Avg.
fi(RF) [min] (MHz)
3400
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
5 @ AVG
Gain (Typ) (dB)
29.3
Power Gain (Typ) (dB) @ f (MHz)
29.3 @ 3500
Frequency (Max) (MHz)
3600
Frequency (Min) (MHz)
3400
Frequency (Min-Max) (GHz)
3.4 to 3.6000001
frange [max] (MHz)
3600
frange [min] (MHz)
3400
Matching
input and output impedance matching
Modes of Operation
long term evolution (3GPP)
Peak Power (Typ) (dBm)
45.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
AFSC5G35D37T2(935369413528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
164.464

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
AFSC5G35D37T2
(935369413528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
AFSC5G35D37T2
(935369413528)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFSC5G35D37T2
(935369413528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFSC5G35D37T2
(935369413528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
AFSC5G35D37T2
(935369413528)
2020-02-122020-05-12201908008F01AFSC5G35D37 External Site Expansion Qualified

More about AFSC5G35D37

The AFSC5G35D37 is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells, and low power remote radio heads. The field-proven LDMOS power amplifiers are designed for TDD and FDD LTE systems.