SOT1831-1: HLQFN26 | NXP Semiconductors

SOT1831-1: HLQFN26


Overview

HLQFN26, thermal enhanced low profile quad flat package, no leads, 1 mm pitch, 10 mm x 6 mm x 1.348 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFN26 surface mount quad HLQFN 10 x 6 x 1.348 26 plastic
Manufacture Code Reference Codes Issue Date
98ASA00953D 2019-09-25
Part Description Quick access
Airfast Power Amplifier Module, 3400-3600 MHz, 29 dB, 5 W Avg.
Airfast Power Amplifier Module, 2300-2400 MHz, 27 dB, 5 W Avg.
Airfast Power Amplifier Module, 3400-3600 MHz, 26 dB, 3 W Avg.
Airfast Power Amplifier Module, 2496-2690 MHz, 27 dB, 5 W Avg.
Airfast Power Amplifier Module, 3600-3800 MHz, 29 dB, 5.7 W Avg.
Airfast Power Amplifier Module, 2496-2690 MHz, 35 dB, 6 W Avg.