Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFN26: HLQFN26, thermal enhanced low profile quad flat package, no leads, 1 mm pitch, 10 mm x 6 mm x 1.348 mm body
12NC: 935390244528
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 2690 |
Number of pins | 26 |
Package Style | HLQFN |
Amp Class | AB, C |
Test Signal | LTE |
Supply Voltage (Typ) (V) | 28 |
Class | AB, C |
Die Technology | LDMOS |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 2496, 2690 |
Efficiency (Typ) (%) | 44.9 |
Peak Power (Typ) (W) | 38 |
Frequency Band (Hz) | 2496000000, 2690000000 |
Parameter | Value |
---|---|
Description | Airfast Power Amplifier Module, 2496-2690 MHz, 35 dB, 6 W Avg. |
fi(RF) [min] (MHz) | 2496 |
Output Power (Typ) (W) @ Intermodulation Level at Test Signal | 6 @ Avg |
Gain (Typ) (dB) | 35.4 |
Power Gain (Typ) (dB) @ f (MHz) | 35.4 @ 2600 |
Frequency (Max) (MHz) | 2690 |
Frequency (Min) (MHz) | 2496 |
Frequency (Min-Max) (GHz) | 2.496 to 2.69 |
frange [max] (MHz) | 2690 |
frange [min] (MHz) | 2496 |
Matching | input and output impedance matching |
Modes of Operation | long term evolution (3GPP) |
Peak Power (Typ) (dBm) | 45.8 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
AFSC5G26E38T2(935390244528) | No | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 164.5268 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
AFSC5G26E38T2 (935390244528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
AFSC5G26E38T2 (935390244528) | 854233 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
AFSC5G26E38T2 (935390244528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
AFSC5G26E38T2 (935390244528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The AFSC5G26E38 is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells and low-power remote radio heads. The field-proven LDMOS power amplifiers are designed for TDD and FDD LTE systems.