AFRX5G372 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
3300
Frequency (Max) (MHz)
5000
Supply Voltage (Typ) (V)
5
ParameterValue
3rd Order Intercept (Typ) (dBm)
-2, -4
Noise Figure (Typ) (dB) @ f (MHz)
1.4 @ 3500, 1.6 @ 4700
Die Technology
GaAs pHEMT

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
AFRX5G372T4(935400238528)
No
Yes
Certificate Of Analysis (CoA)
Yes
HREACH SVHC
164.3438

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
AFRX5G372T4
(935400238528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
AFRX5G372T4
(935400238528)
854233

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFRX5G372T4
(935400238528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFRX5G372T4
(935400238528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about AFRX5G372

The AFRX5G372 is an integrated multi-chip module designed for TD-LTE and 5G mMIMO applications. It consists of a T/R switch, a two-stage low noise amplifier and support circuitry to work from a 5 V supply and a 1.8 V logic-level T/R control.

The device has Tx and Rx modes, which are controlled via T/R logic signaling. In Tx mode, internal RF switches direct the signal from the antenna port to an external termination resistor. In Rx mode, internal RF switches direct the signal from the antenna port to internal LNAs. While in Tx mode, the LNA is in idle mode with minimized current consumption.