A3M38SL039 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
3600
Frequency (Max) (MHz)
4000
Supply Voltage (Typ) (V)
28
ParameterValue
Peak Power (Typ) (dBm)
47.8
Peak Power (Typ) (W)
60.3
Die Technology
LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
A3M38SL039IAAT2(935441411528)
No
Yes
Certificate Of Analysis (CoA)
Yes
HREACH SVHC
175.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
A3M38SL039IAAT2
(935441411528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
A3M38SL039IAAT2
(935441411528)
854233

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
A3M38SL039IAAT2
(935441411528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about A3M38SL039

The A3M38SL039 is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells and low power remote radio heads. The field-proven LDMOS power amplifiers are designed for TDD LTE and 5G systems.

The module integrates an autobias feature with the option to overwrite production settings. Autobias automatically sets and regulates transistor bias over temperature upon power up. An integrated sensor for monitoring temperature is also present. Communications to the module can be accomplished via I²C.