NXP Semiconductors :: Secure Connections for a Smarter World

A3M38SL039IAAT2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A3M38SL039IAAT2Last Revision (GMT):
Friday, 08 November 2024, 11:37:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A3M38SL039IAAT2SOT2059HLFLGA38321.773446 mg YesNoYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 414 115282023-11-243Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.64729199.9900000.201164
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000650.0100000.000020
Subtotal0.647356100.00000000.201184
Capacitor 1CeramicBarium and its compoundsBarium oxide1304-28-50.79200060.0000000.246136
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.13200010.0000000.041023
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.39600030.0000000.123068
Subtotal1.320001100.00000000.410227
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000050.0100000.000002
Nickel and its compoundsNickel, metal7440-02-00.04799499.9900000.014916
Subtotal0.047999100.00000000.014917
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.04199699.9900000.013051
Subtotal0.042000100.00000000.013053
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0091202.0000000.002834
Copper and its compoundsCopper, metal7440-50-80.41040090.0000000.127543
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0364808.0000000.011337
Subtotal0.456000100.00000000.141715
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000110.0100000.000003
Tin and its compoundsTin, metal7440-31-50.11398999.9900000.035425
Subtotal0.114001100.00000000.035429
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.003730
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.000746
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.001492
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.008953
Subtotal0.048015100.00000000.014922
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.000620
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.000621
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.000931
Subtotal0.002997100.00000000.000931
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000186
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.008390
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.000746
Subtotal0.029997100.00000000.009322
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.002171
Subtotal0.006993100.00000000.002173
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.016627
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.003325
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.006651
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.039904
Subtotal0.214000100.00000000.066506
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002797
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002797
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002175
Subtotal0.007000100.00000000.002175
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000497
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.022376
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001989
Subtotal0.080000100.00000000.024862
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.006215
Subtotal0.020000100.00000000.006215
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.016627
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.003325
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.006651
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.039904
Subtotal0.214000100.00000000.066506
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002797
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002797
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002175
Subtotal0.007000100.00000000.002175
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000497
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.022376
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001989
Subtotal0.080000100.00000000.024862
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.006215
Subtotal0.020000100.00000000.006215
Capacitor 5CeramicBarium and its compoundsBarium oxide1304-28-52.55600060.0000000.794348
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.42600010.0000000.132391
Titanium and its compoundsTitanium (IV) Oxide13463-67-71.27800030.0000000.397174
Subtotal4.260000100.00000001.323913
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001120.0100000.000035
Nickel and its compoundsNickel, metal7440-02-01.11588899.9900000.346793
Subtotal1.116000100.00000000.346828
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.0100000.000002
Nickel and its compoundsNickel, metal7440-02-00.07199399.9900000.022374
Subtotal0.072000100.00000000.022376
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0152802.0000000.004749
Copper and its compoundsCopper, metal7440-50-80.68760090.0000000.213691
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0611208.0000000.018995
Subtotal0.764000100.00000000.237434
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000190.0100000.000006
Tin and its compoundsTin, metal7440-31-50.18798199.9900000.058420
Subtotal0.188000100.00000000.058426
Capacitor 6CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05125625.0000000.015929
Manganese and its compoundsManganese oxide1344-43-00.0102515.0000000.003186
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02050210.0000000.006372
Zirconium and its compoundsZirconium oxide1314-23-40.12301460.0000000.038230
Subtotal0.205024100.00000000.063717
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00852399.9000000.002649
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.1000000.000003
Subtotal0.008531100.00000000.002651
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.01278499.9000000.003973
Subtotal0.012797100.00000000.003977
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0025622.0000000.000796
Copper and its compoundsCopper, metal7440-50-80.11527990.0000000.035826
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0102478.0000000.003184
Subtotal0.128087100.00000000.039807
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000300.1000000.000009
Tin and its compoundsTin, metal7440-31-50.02983099.9000000.009271
Subtotal0.029860100.00000000.009280
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.019362
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.003873
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.007745
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.046470
Subtotal0.249213100.00000000.077450
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.003257
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.010481100.00000000.003257
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.002533
Subtotal0.008152100.00000000.002533
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.000579
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.026058
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.002316
Subtotal0.093163100.00000000.028953
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.007238
Subtotal0.023291100.00000000.007238
Capacitor 8CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.003730
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.000746
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.001492
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.008953
Subtotal0.048015100.00000000.014922
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.000620
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.000621
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.000931
Subtotal0.002997100.00000000.000931
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000186
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.008390
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.000746
Subtotal0.029997100.00000000.009322
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.002171
Subtotal0.006993100.00000000.002173
Capacitor 9CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.003730
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.000746
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.001492
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.008953
Subtotal0.048015100.00000000.014922
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.000620
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.000621
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.000931
Subtotal0.002997100.00000000.000931
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000186
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.008390
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.000746
Subtotal0.029997100.00000000.009322
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.002171
Subtotal0.006993100.00000000.002173
Capacitor 10CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05760040.0000000.017901
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.01440010.0000000.004475
Zirconium and its compoundsZirconium oxide1314-23-40.07200050.0000000.022376
Subtotal0.144000100.00000000.044752
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00599999.9900000.001864
Subtotal0.006000100.00000000.001865
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00899999.9900000.002797
Subtotal0.009000100.00000000.002797
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018002.0000000.000559
Copper and its compoundsCopper, metal7440-50-80.08100090.0000000.025173
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0072008.0000000.002238
Subtotal0.090000100.00000000.027970
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02099899.9900000.006526
Subtotal0.021000100.00000000.006526
Capacitor 11CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.019362
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.003873
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.007745
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.046470
Subtotal0.249213100.00000000.077450
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.003257
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.010481100.00000000.003257
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.002533
Subtotal0.008152100.00000000.002533
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.000579
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.026058
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.002316
Subtotal0.093163100.00000000.028953
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.007238
Subtotal0.023291100.00000000.007238
Capacitor 12CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.016627
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.003325
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.006651
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.039904
Subtotal0.214000100.00000000.066506
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002797
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002797
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002175
Subtotal0.007000100.00000000.002175
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000497
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.022376
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001989
Subtotal0.080000100.00000000.024862
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.006215
Subtotal0.020000100.00000000.006215
Capacitor 13CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.016627
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.003325
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.006651
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.039904
Subtotal0.214000100.00000000.066506
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002797
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002797
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002175
Subtotal0.007000100.00000000.002175
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000497
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.022376
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001989
Subtotal0.080000100.00000000.024862
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.006215
Subtotal0.020000100.00000000.006215
Capacitor 14CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05124025.0000000.015924
Manganese and its compoundsManganese oxide1344-43-00.0102485.0000000.003185
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02049610.0000000.006370
Zirconium and its compoundsZirconium oxide1314-23-40.12297660.0000000.038218
Subtotal0.204960100.00000000.063697
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00853999.9900000.002654
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.008540100.00000000.002654
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.01280999.9900000.003981
Subtotal0.012810100.00000000.003981
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0025622.0000000.000796
Copper and its compoundsCopper, metal7440-50-80.11529090.0000000.035830
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0102488.0000000.003185
Subtotal0.128100100.00000000.039811
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02988799.9900000.009288
Subtotal0.029890100.00000000.009289
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-614.2120008.5000004.416772
Inorganic Silicon compoundsSilica, vitreous60676-86-0142.12000085.00000044.167722
Inorganic compoundsCarbon Black1333-86-41.1704000.7000000.363734
Miscellaneous substancesOther miscellaneous substances (less than 10%).9.6976005.8000003.013797
Subtotal167.200000100.000000051.962026
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0371943.0612000.011559
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0371943.0612000.011559
Silver and its compoundsSilver, metal7440-22-41.14061393.8776000.354477
Subtotal1.215000100.00000000.377595
Inductor 1CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.14117540.0000000.043874
Boron and its compoundsBoron oxide1303-86-20.03529410.0000000.010969
Inorganic Silicon compoundsQuartz14808-60-70.17646950.0000000.054843
Subtotal0.352938100.00000000.109685
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.07058399.9900000.021936
Subtotal0.070590100.00000000.021938
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.02329099.9900000.007238
Subtotal0.023292100.00000000.007239
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.0100000.000003
Silver and its compoundsSilver, metal7440-22-40.09528399.9900000.029612
Subtotal0.095292100.00000000.029615
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0013425.0000000.000417
Boron and its compoundsBoron oxide1303-86-20.00402515.0000000.001251
Cobalt and its compoundsCobalt oxide1307-96-60.0013425.0000000.000417
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01878270.0000000.005837
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0013425.0000000.000417
Subtotal0.026832100.00000000.008339
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Tin and its compoundsTin, metal7440-31-50.03105399.9900000.009650
Subtotal0.031056100.00000000.009652
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.006215
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.001554
Inorganic Silicon compoundsQuartz14808-60-70.02500050.0000000.007769
Subtotal0.050000100.00000000.015539
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.003108
Subtotal0.010000100.00000000.003108
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001025
Subtotal0.003300100.00000000.001025
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.004195
Subtotal0.013500100.00000000.004195
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0001905.0000000.000059
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000177
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000059
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266170.0000000.000827
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000059
Subtotal0.003801100.00000000.001181
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.001367
Subtotal0.004400100.00000000.001367
Inductor 3Ceramic 1Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0003985.0000000.000124
Boron and its compoundsBoron oxide1303-86-20.00119415.0000000.000371
Cobalt and its compoundsCobalt oxide1307-96-60.0003985.0000000.000124
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00557470.0000000.001732
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003985.0000000.000124
Subtotal0.007963100.00000000.002475
Ceramic 2Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04771940.0000000.014830
Boron and its compoundsBoron oxide1303-86-20.01193010.0000000.003707
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05964950.0000000.018537
Subtotal0.119298100.00000000.037075
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.02386899.9900000.007417
Subtotal0.023870100.00000000.007418
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00318499.9900000.000990
Subtotal0.003185100.00000000.000990
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.01590699.9900000.004943
Subtotal0.015908100.00000000.004944
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00477799.9900000.001485
Subtotal0.004777100.00000000.001485
Inductor 4Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.003108
Subtotal0.010000100.00000000.003108
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.006216
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.001554
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500050.0000000.007770
Subtotal0.050000100.00000000.015539
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001025
Subtotal0.003300100.00000000.001025
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.004195
Subtotal0.013500100.00000000.004195
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000059
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000177
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000059
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.000827
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000059
Subtotal0.003800100.00000000.001181
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.001367
Subtotal0.004400100.00000000.001367
Resistor 1Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0004685.0000000.000146
Nickel and its compoundsNickel, metal7440-02-00.0004685.0000000.000146
Silver and its compoundsSilver, metal7440-22-40.00843290.0000000.002620
Subtotal0.009369100.00000000.002912
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.45238996.0000000.140593
Inorganic Silicon compoundsQuartz14808-60-70.0117812.5000000.003661
Magnesium and its compoundsMagnesium-oxide1309-48-40.0070691.5000000.002197
Subtotal0.471239100.00000000.146451
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00193815.0000000.000602
Nickel and its compoundsNickel, metal7440-02-00.0001941.5000000.000060
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0006465.0000000.000201
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0006465.0000000.000201
Silver and its compoundsSilver, metal7440-22-40.00949573.5000000.002951
Subtotal0.012919100.00000000.004015
GlazeLead and its compoundsFrits, chemicals65997-18-40.00436099.9000000.001355
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000001
Subtotal0.004364100.00000000.001356
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000250.1000000.000008
Nickel and its compoundsNickel, metal7440-02-00.02540499.9000000.007895
Subtotal0.025430100.00000000.007903
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00403342.0000000.001253
Inorganic compoundsCarbon Black1333-86-40.00096010.0000000.000298
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00460948.0000000.001432
Subtotal0.009602100.00000000.002984
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00534245.0000000.001660
Palladium and its compoundsPalladium, metal7440-05-30.00118710.0000000.000369
Ruthenium and its compoundsRuthenium oxide12036-10-10.00534245.0000000.001660
Subtotal0.011871100.00000000.003689
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00100120.0000000.000311
Nickel and its compoundsNickel, metal7440-02-00.00400480.0000000.001244
Subtotal0.005005100.00000000.001555
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000250.1000000.000008
Tin and its compoundsTin, metal7440-31-50.02540499.9000000.007895
Subtotal0.025430100.00000000.007903
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0001542.3000000.000048
Lead and its compoundsFrits, chemicals65997-18-40.0000400.6000000.000013
PolymersEthyl cellulose9004-57-30.0002744.1000000.000085
Silver and its compoundsSilver, metal7440-22-40.00622493.0000000.001934
Subtotal0.006692100.00000000.002080
Resistor 2Alumina SubstrateAluminum and its compoundsAluminum oxide1302-74-50.05631896.0000000.017503
Inorganic Silicon compoundsQuartz14808-60-70.0014672.5000000.000456
Magnesium and its compoundsMagnesium-oxide1309-48-40.0008801.5000000.000273
Subtotal0.058665100.00000000.018232
GlazeLead and its compoundsFrits, chemicals65997-18-40.00099999.9000000.000311
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.1000000.000000
Subtotal0.001000100.00000000.000311
Inner Electrode 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.0001996.0000000.000062
Palladium and its compoundsPalladium, metal7440-05-30.0000170.5000000.000005
PolymersEthyl cellulose9004-57-30.0002166.5000000.000067
Silver and its compoundsSilver, metal7440-22-40.00288487.0000000.000896
Subtotal0.003315100.00000000.001030
Inner Electrode 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00382099.9000000.001187
Subtotal0.003824100.00000000.001188
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Tin and its compoundsTin, metal7440-31-50.00319699.9000000.000993
Subtotal0.003199100.00000000.000994
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00056446.7300000.000175
Inorganic compoundsCarbon Black1333-86-40.0000796.5400000.000024
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00056446.7300000.000175
Subtotal0.001207100.00000000.000375
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00083556.0000000.000259
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000513.4400000.000016
Ruthenium and its compoundsRuthenium oxide12036-10-10.00060540.5600000.000188
Subtotal0.001490100.00000000.000463
Resistor 3CeramicAluminum and its compoundsAluminum oxide1302-74-50.02782896.0000000.008648
Inorganic Silicon compoundsQuartz14808-60-70.0007252.5000000.000225
Magnesium and its compoundsMagnesium-oxide1309-48-40.0004351.5000000.000135
Subtotal0.028987100.00000000.009009
ElectrodeInorganic Silicon compoundsSilicon dioxide7631-86-90.00056055.9956000.000174
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000343.4403000.000011
Ruthenium and its compoundsRuthenium oxide12036-10-10.00040640.5641000.000126
Subtotal0.001000100.00000000.000311
GlazeLead and its compoundsFrits, chemicals65997-18-40.00099999.9900000.000311
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Subtotal0.001000100.00000000.000311
Inner Electrode 1Lead and its compoundsFrits, chemicals65997-18-40.0001026.0000000.000032
Palladium and its compoundsPalladium, metal7440-05-30.0000080.5000000.000003
PolymersEthyl cellulose9004-57-30.0001116.5000000.000034
Silver and its compoundsSilver, metal7440-22-40.00147987.0000000.000460
Subtotal0.001700100.00000000.000528
Inner Electrode 2Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00196199.9900000.000610
Subtotal0.001962100.00000000.000610
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00164099.9900000.000510
Subtotal0.001641100.00000000.000510
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00041241.1900000.000128
Inorganic compoundsCarbon Black1333-86-40.0000585.7600000.000018
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00011911.8600000.000037
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00041241.1900000.000128
Subtotal0.001000100.00000000.000311
Resistor 4Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.19182696.0000000.059615
Inorganic Silicon compoundsQuartz14808-60-70.0039962.0000000.001242
Magnesium and its compoundsMagnesium-oxide1309-48-40.0039962.0000000.001242
Subtotal0.199819100.00000000.062099
GlassLead and its compoundsFrits, chemicals65997-18-40.00255437.2300000.000794
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00430762.7700000.001338
Subtotal0.006861100.00000000.002132
Inner Electrode 1Palladium and its compoundsPalladium, metal7440-05-30.0000591.5000000.000018
Silver and its compoundsSilver, metal7440-22-40.00384898.5000000.001196
Subtotal0.003906100.00000000.001214
Inner Electrode 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00565899.9900000.001759
Subtotal0.005659100.00000000.001759
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00053218.0000000.000165
Ruthenium and its compoundsRuthenium oxide12036-10-10.00212772.0000000.000661
Silver and its compoundsSilver, metal7440-22-40.00029610.0000000.000092
Subtotal0.002955100.00000000.000918
TerminationNickel and its compoundsNickel, metal7440-02-00.02048665.6600000.006366
Tin and its compoundsTin, metal7440-31-50.01071434.3400000.003330
Subtotal0.031200100.00000000.009696
Semiconductor Die 1Semiconductor DieGold and its compoundsGold, metal7440-57-50.0027571.0200000.000857
Inorganic Silicon compoundsSilicon7440-21-30.26217397.0004000.081477
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0053511.9796000.001663
Subtotal0.270280100.00000000.083997
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-318.61431698.0000005.784914
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3798842.0000000.118059
Subtotal18.994200100.00000005.902973
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.64684889.6000000.511804
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0165420.9000000.005141
Nickel and its compoundsNickel, metal7440-02-00.0091900.5000000.002856
Silver and its compoundsSilver, metal7440-22-40.0057900.3150000.001799
Tin and its compoundsTin, metal7440-31-50.1596308.6850000.049610
Subtotal1.838000100.00000000.571209
Semiconductor Die 4Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.33788289.6000000.105006
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0033940.9000000.001055
Nickel and its compoundsNickel, metal7440-02-00.0018860.5000000.000586
Silver and its compoundsSilver, metal7440-22-40.0011880.3150000.000369
Tin and its compoundsTin, metal7440-31-50.0327518.6850000.010178
Subtotal0.377100100.00000000.117194
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.3432900.5000000.106687
Silver and its compoundsSilver, metal7440-22-42.0597403.0000000.640121
Tin and its compoundsTin, metal7440-31-566.25497096.50000020.590565
Subtotal68.658000100.000000021.337373
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-82.31108299.9000000.718233
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0023130.1000000.000719
Subtotal2.313396100.00000000.718952
Copper PlatingCopper and its compoundsCopper, metal7440-50-820.96097999.9000006.514204
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0209820.1000000.006521
Subtotal20.981961100.00000006.520725
Gold PlatingGold and its compoundsGold, metal7440-57-50.23941499.9000000.074405
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0002400.1000000.000074
Subtotal0.239654100.00000000.074479
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0016090.1000000.000500
Barium and its compoundsBarium sulfate7727-43-70.31377619.5000000.097515
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1593029.9000000.049507
Magnesium and its compoundsTalc14807-96-60.0466642.9000000.014502
Organic compoundsOther organic compounds.0.0868925.4000000.027004
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0128730.8000000.004001
PolymersPlastic: EP - Epoxide, Epoxy0.19952912.4000000.062009
PolymersPlastic: PAK0.78846249.0000000.245036
Subtotal1.609106100.00000000.500074
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-35.46592323.0000001.698687
Inorganic Silicon compoundsSilicon dioxide7631-86-910.78925745.4000003.353060
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.9724858.3000000.613004
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)5.53721823.3000001.720844
Subtotal23.764883100.00000007.385595
Total321.773446100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A3M38SL039IAAT2
Product content declaration of A3M38SL039IAAT2
上次修订 Last Revision (GMT):
Friday, 08 November 2024, 11:37:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 10
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 11
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 12
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 13
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 14
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 3
陶瓷的
Ceramic 1
OOOOOO

陶瓷的
Ceramic 2
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 4
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 1
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 2
氧化铝基材
Alumina Substrate
OOOOOO


Glaze
XOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO
电阻
Resistor 3
陶瓷的
Ceramic
OOOOOO

电极
Electrode
OOOOOO


Glaze
XOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO
电阻
Resistor 4
氧化铝基材
Alumina Substrate
OOOOOO

玻璃
Glass
XOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A3M38SL039IAAT2Last Revision (GMT):
Friday, 08 November 2024, 11:37:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 8CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 9CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 10CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 11CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 12CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 13CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 14CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
14 Apr 2023
Test Report
14 Apr 2023
Test Report
14 Apr 2023
Test Report
14 Apr 2023
Inductor 1ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
14 Jun 2022
Test Report
14 Jun 2022
INNER GLAZENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
Inductor 2ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
Inductor 3ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 4ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Resistor 1CERAMICNot AvailableNot AvailableTest Report
13 Feb 2020
Not Available
EXTERNAL ELECTRODETest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
INTERNAL ELECTRODETest Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
NI PLATINGNot AvailableNot AvailableTest Report
1 Sep 2020
Test Report
1 Sep 2020
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
RESISTIVE ELECTRODETest Report
19 Mar 2024
Test Report
19 Mar 2024
Not AvailableNot Available
SECONDARY ELECTRODETest Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
SN PLATINGTest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
SUSBTRATETest Report
13 Feb 2020
Test Report
13 Feb 2020
Not AvailableTest Report
13 Feb 2020
Resistor 2CERAMICNot AvailableNot AvailableTest Report
13 Feb 2020
Not Available
EXTERNAL ELECTRODETest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
INTERNAL ELECTRODETest Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
NI PLATINGNot AvailableNot AvailableTest Report
1 Sep 2020
Test Report
1 Sep 2020
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
RESISTIVE ELECTRODETest Report
19 Mar 2024
Test Report
19 Mar 2024
Not AvailableNot Available
SECONDARY ELECTRODETest Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
SN PLATINGTest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
SUSBTRATETest Report
13 Feb 2020
Test Report
13 Feb 2020
Not AvailableTest Report
13 Feb 2020
Resistor 3CERAMICTest Report
13 Feb 2020
Test Report
13 Feb 2020
Test Report
13 Feb 2020
Test Report
13 Feb 2020
INTERNAL ELECTRODETest Report
27 Dec 2019Test Report
15 Sep 2020
Test Report
27 Dec 2019Test Report
15 Sep 2020
Test Report
27 Dec 2019Test Report
15 Sep 2020
Test Report
27 Dec 2019
NI PLATINGTest Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
12 Nov 2020
Test Report
12 Nov 2020
Test Report
12 Nov 2020
Test Report
12 Nov 2020
RESISTIVE LAYERTest Report
16 Nov 2020
Test Report
16 Nov 2020
Not AvailableNot Available
SN PLATINGTest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Resistor 4CERAMIC SUSBTRATETest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INKTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INNER ELECTRODE 1Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INNER ELECTRODE 2Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
NI TERMINATIONTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
OVERCOATTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
PRIMARY GLASSTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
RESISTIVE LAYERTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
SN TERMINATIONTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Semiconductor Die 1Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 3Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 4SILICONTest Report
19 Aug 2021
Test Report
19 Aug 2021
Test Report
19 Aug 2021
Test Report
19 Aug 2021
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
SubstrateAU PLATINGTest Report
25 Nov 2022
Test Report
25 Nov 2022
Test Report
25 Nov 2022
Test Report
25 Nov 2022
AUS SR1Not AvailableNot AvailableNot AvailableNot Available
COPPER FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGTest Report
2 May 2022
Test Report
2 May 2022
Test Report
2 May 2022
Test Report
2 May 2022
GHPL-970LFNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.