OM5577 | NFC Development Kits for Arduino® and more | NXP Semiconductors

Development Kits for PN7120 Plug’n Play NFC Controller

Roll over image to zoom in

Product Details

Supported Devices

RFID

NFC Readers

Features

  • Implemented according to device requirements v1.3

Support

  • Integrated communication protocols to support Read/Write, Peer-to-Peer, and Card Emulation mode
  • Supports NFC Forum Type 1/2/3/4/5 Tags
  • Drivers for easy integration into Linux and Android based systems
  • NCI over I²C host interface
  • Ready to use demo examples included for reading and writing tags as well as interfacing other NFC enabled devices via Peer-to-Peer

Buy Options

OM5577-Image

Click to expand

  • OM5577
    End of Life

  • Development Kits for PN7120 Plug’n Play NFC Controller.

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (4)
Brochure (1)
User Guide (2)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

  • 13.56 MHz Field Strength Probe
    Test Accessories and Debugger

    13.56 MHz Field Strength Probe

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.