NXP EdgeReady Smart HMI Solution Based on i.MX RT117H with ML Vision, Voice and Graphical UI

Roll over image to zoom in

Block Diagram

Choose a diagram:

Smart HMI Solution Development Kit Hardware

Smart Touchless HMI Solution Development Kit Hardware Block Diagram

Smart HMI Solution Development Kit Software

Smart HMI Solution Development Kit Software

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Turnkey Solution

  • Enable Smart HMI applications with ML Vision, hands-free far-field Voice control, and advanced Graphical User Interface in addition to traditional touch controls using a single NXP crossover MCU to simply overall system design
  • Full source code (except ML/AI intellectual property) access to production-ready software with rich middleware and driver support, pre-integrated and platform-optimized voice and vision AI algorithms, and dual-core-capable framework architecture to accelerate the development process
  • Plug-and-play out-of-box experience featuring three demo use-cases: Coffee Machine, Elevator, Smart Home Panel
  • Cost and form-factor optimized hardware reference designs
  • NXP one-stop-shop support

MCU

  • NXP i.MX RT117H Crossover MCU

Memory

  • 2 MB SRAM (i.MX RT117H internal)
  • 32 or 64 MB QSPI NOR Flash Module
  • 32 MB SDRAM Module

Machine Vision

  • 720P RBG and/or VGA IR image sensor
  • Supports user identification via face recognition
  • Supports gesture control via palm shape recognition

Voice Control

  • 2 onboard digital microphones. Additional microphones available via expansion board (not included)
  • Acoustic echo cancellation, noise reduction, beamforming and barge-in using VoiceSeeker
  • Wake word and local voice command using VIT
  • 3rd party offline voice control available as complementary option

Graphics Display User Interface

  • 5.5-inch 720p MIPI LCD display
  • Light and Versatile Graphics Library (LVGL) + VGLite 2D graphics accelerator support
  • Coffee Machine, Elevator and Smart Home Panel GUI demos available out of box

Wireless Connectivity

  • Dual band 1x1 Wi-Fi 4+BLE 5.2 combo supported with NXP IW416
  • Cloud based device management, user data management, OTA, etc
  • Matter protocol support

Toolchain

  • NXP MCUXpresso IDE

Buy Options

SLN-TLHMI-IOT-Image

Click to expand

  • SLN-TLHMI-IOT

  • NXP EdgeReady Smart HMI Solution Based on i.MX RT117H with ML Vision, Voice and Graphical UI.

  • $299.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?