Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
Module | Description | Category Family |
---|---|---|
FRDM-17C724-EVB: MPC17C724 Dual Stepper Motor Driver | FRDM-17C724-EVB Freedom Expansion Boards offer a low-power, cost-effective evaluation and development system for Kinetis and MCU families. | H-Bridges |
FRDM-33931-EVB: Freedom Expansion board for MC33931- Brushed DC Motor Driver, H-Bridge, 11kHz | The FRDM-33931-EVB Expansion Board is an easy-to-use circuit board that allows the user to exercise all the functions of the MC33931SEK H-Bridge circuit to drive a brushed DC motor with operation between 5-36 V and up to 5 A with PWM frequency control up to 11 kHz. | H-Bridges |
FRDM-GD3000EVB: Freedom Expansion Board for GD3000 - BLDC Motor Pre-Driver | The FRDM-GD3000EVB is an easy-to-use circuit board that allows the user to excise all the functions of the MC34GD3000 pre-driver. | H-Bridges |
FRDM-HB2000FEVM: Freedom Platform for MC33HB2000 Brushed DC Motor Control | FRDM-HB2000FEVM, H-Bridge Motor Driver, Brushed DC Motor Control, Programmable H-Bridge, MC33HB2000. | H-Bridges |
FRDM-HB2000-EVM: Freedom Platform for MC33HB2000 Brushed DC Motor Control | The FRDM-HB2000-EVM evaluation kit allows the user to exercise all the functions of the MC33HB2000 H-Bridge device using FRDM-KL25z and SPIGen software. | H-Bridges |
FRDM-HB2001-EVM: Freedom Platform for MC33HB2001 Brushed DC Motor Control | The FRDM-HB2001-EVM evaluation kit allows the user to exercise all the functions of the MC33HB2001 H-Bridge device using FRDM-KL25z and SPIGen software. | H-Bridges |
FRDM-PWRSTG: Freedom Accessory Boards for FRDM-GD3000EVB | The FRDM-PWRSTG is an easy-to-use circuit board that complements the FRDM-GD3000EVB and completes the BLDC driver system. | H-Bridges |
FRDM-17C724EVB: Freedom Kit - MPC17C724, 0.4 A Dual H-Bridge | The MPC17C724 is a dual channel H-Bridge, ideal for portable electronic applications containing bipolar stepper motors or brush DC motors. | H-Bridges |
FRDM-HB2000ESEVM: Freedom Platform for MC33HB2000 Brushed DC Motor Control | The FRDM-HB2000ESEVM Evaluation Board (EVB) is an easy-to-use circuit board that allows the user to exercise all the functions of the MC33HB2000 H-Bridge device. | H-Bridges |
FRDM-33926ESEVM: Freedom Kit - MC33926, 5.0 A Throttle H-B QFN | The Evaluation Kit features the 33926, which is a monolithic H-Bridge Power IC designed primarily for automotive electronic throttle control, but is applicable to any low-voltage DC servo motor control application within the current and voltage limits stated in this specification. | H-Bridges |
FRDM33926PNBEVM: Freedom Kit - MC33926, 5.0 A Throttle H-B | The Evaluation Kit features the 33926, which is a monolithic H-Bridge Power IC designed primarily for automotive electronic throttle control, but is applicable to any low-voltage DC servo motor control application within the current and voltage limits stated in this specification. | H-Bridges |
FRDM-HB2002ESEVM: Freedom Kit for MC33HB2002, Programmable Brushed DC Motor Control | The FRDM-HB2002ESEVM evaluation kit is an accessible and robust development module, featuring all the functionality of the MC33HB2002 H-bridge motor driver IC. | H-Bridges |
FRDM-33879A-EVB: Evaluation Kit - 33879,Configurable Octal Serial Switch | This EVALUATION KIT supports the MC33879A device, which is an 8-output hardware-configurable, high-side/low-side switch with 16-bit serial input control. | High Side/Low side Switch |
FRDM-34931-EVB: Freedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 11kHz | The FRDM-34931-EVB Expansion Board is an easy-to-use circuit board that allows the user to exercise all the functions of the MC34931SEK H-Bridge circuit to drive a brushed DC motor with operation between 5-36 V and up to 5 A with PWM frequency control up to 11kHz. | High Side/Low side Switch |
FRDM-34931S-EVB: Freedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 20 kHz | The FRDM-34931S-EVB Expansion Board is an easy-to-use circuit board that allows the user to exercise all the functions of the MC34931SEK H-Bridge circuit to drive a brushed DC motor with operation between 5-36 V and up to 5 A with PWM frequency control up to 20 kHz. | High Side/Low side Switch |
FRDM-34933EP-EVB: MC34933 Dual Stepper Motor Driver | MC34933, dual h-bridge, two brushed DC motor or one stepper motor driver Freedom eval board. | High Side/Low side Switch |
FRDM-MC12XSF: Freedom HW for MC12XSF Family | This freedom board covers MC12XSF family and ease its usage thanks to its quick evaluation tolls (Spigen or KDS) with different Kinetis MCU. | High Side/Low side Switch |
FRDM-32XSG-EVB: Freedom HW for MC17XSG500 device | This freedom board covers both devices of MC32XSG family, and propose friendly solutions for its usage with Arduino® and Kinetis Software drivers. | High Side/Low side Switch |
FRDM-24XSMBEVB: Freedom HW for MC24XS4 family | This freedom board covers MC24XS4 family and ease its usage thanks to its quick evaluation tolls (Spigen or KDS) with different Kinetis MCU. | High Side/Low side Switch |
KITFS85FRDMEVM: FS84/FS85 Automotive SBC with KL25Z MCU Evaluation Boards | KITFS85FRDMEVM provides easy customer development of the FS84/FS85 family devices. It's targeting 12V Automotive applications. Can be connected to the FlexGUI software which allows the customer to modify the registers, develop an OTP Configuration (one Time Programming) configuration and burn it when ready. | System Basis Chips |
FRDMFS6522LAEVM: FS6522, System Basis Chip, DC-DC 2.2 A Vcore FS1B LDT CAN | FRDMFS6522LAEVM evaluation module demonstrates the functionality of MC33FS6522 supports CAN FD and FS1B with Vcore SMPS regulator up to 1.5 A. | System Basis Chips |
FRDM-BC3770-EVB: BC3770, Freedom Battery Charger Expansion Board without KL25Z | The Freedom expansion board FRDM-BC3770-EVB is a fully programmable switching charger with dual-path output for single-cell Li-Ion and Li-Polymer battery. | Battery Charges |
FRDM-BC3770-EVM: BC3770, Battery Charger Board with KL25Z | FRDM-BC3770-EVM Freedom expansion boards offer a fully programmable switching charger with dual-path output for single-cell Li-Ion/Li-Polymer batteries. | Battery Charges |
FRDM-CD1030EVM: Switch Detection interface Evaluation Kit | The FRDM-CD1030EVM is a development tool used in conjunction with the FRDM-KL25Z Kinetis Freedom Board. It allows for of up to 33 inputs switch detection. | Signal Conditioners |
FRDMGD3100HBIEVM: GD3100 Evaluation Board compatible with HybridPACK Drive IGBT module | The FRDMGD3100HBIEVM is a half-bridge evaluation kit populated with two MC33GD3100 single channel IGBT gate drive devices on a half-bridge evaluation board. Capability to connect to Hybrid PACK Drive IGBT module. | Powertrain and Engine Control |
FRDM-GD3100EVM: Half-bridge evaluation board for GD3100 | The FRDM-GD3100EVM is a half-bridge evaluation kit populated with two MC33GD3100 single channel IGBT gate drive devices on a half-bridge evaluation board. | Powertrain and Engine Control |
KIT33816FRDMEVM: direct injection pre-driver | The KIT33816FRDMEVM Evaluation Board (EVB) is an easy-to-use circuit board that allows you to exercise all the functions of the NXP® MC33816. | Powertrain and Engine Control |
KITPT2000FRDM3C: PT2000 Evaluation Kit for 3 Cylinder with Freewheeling | MC33PT2000 evaluation kit, automotive 3-cylinder engine control (7 external MOSFET high-side and 8 external MOSFET low-side gate pre-drivers), KL25Z MCU | Powertrain and Engine Control |
KITPF3000FRDMEVM: Evaluation Kit for PF3000/1 Power Management Integrated Circuit | The KITPF3000FRDMEVM Evaluation Board (EVB) is an easy-to-use circuit board allowing the user to exercise all the functions of the PF3000 or PF3001 Power Management ICs (PMIC). The EVB integrates the popular KL25Z Freedom Board. | Power Management for i.MX |
KITPF3000FRDMPGM: PF3000 Programming Board | The KITPF3000FRDMPGM Programming Board is an easy-to-use circuit board allowing the user to program the PF3000 Power Management IC. The programming board integrates the popular KL25Z Freedom Board. | Power Management for i.MX |
Sign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.