Freedom Board for MC33HB2000AES,10 A, H-Bridge Motor Driver, HVQFN 28 6x6

Roll over image to zoom in

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Power Management

  • Transient voltage suppressor to handle system level transients
  • Built-in reverse battery protection
  • Built-in voltage regulator to supply logic level circuitry
  • Low ESR capacitor to reduce ripple in the power supply
  • Transient voltage suppressor to handle system level transients

User Components

  • LEDs to indicate the supply status and direction of the motor

Test Points

  • Test points to allow probing of signals

Support

  • Compatible with NXP's FRDM-KL25Z Platform

General Specifications

  • Motor control with direction and speed/torque control
  • Real-time current monitoring to implement closed loop control

Buy Options

FRDM-HB2000ESEVM-Image

Click to expand

  • FRDM-HB2000ESEVM

  • Freedom Evaluation Board for HB2000, HVQFN 28 6x6, 10 A, H-Bridge, Programmable Brushed DC Motor Driver.

  • $133.40 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?