FRDM Expansion board for MC33931- Brushed DC Motor Driver, H-Bridge, 11 kHz | NXP Semiconductors

FRDM Expansion board for MC33931- Brushed DC Motor Driver, H-Bridge, 11 kHz

Roll over image to zoom in

Product Details

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

General Specifications

  • Motor Run and Stop
  • PWM frequency control up to 11 kHz
  • Duty cycle
  • Direction control

Connectivity

  • Enabling/disabling of outputs
  • Compatible with NXPs all FRDM Development Platform

Power Management

  • Built in reverse battery protection
  • Built in voltage regulator to supply logic level circuitry
  • Transient voltage suppressor to handle system level transients

Test Points

  • Test points to allow probing of signals

Sensors

  • Monitoring of status flag pin for under-voltage, short circuit and over-temperature events
  • Real-time load current monitoring for implementing advanced diagnostics

Components

  • LEDs to indicate the supply status and direction of motor

Buy Options

FRDM-33931-EVB-Image

Click to expand

  • FRDM-33931-EVB
    Active

  • Freedom Expansion Board - MC33931, 5.0 A H-Bridge for automotive applications.

  • $124.20 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 14
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history