Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HLQFN48R plastic thermal enhanced low profile quad flat package; no leads; 48 terminals; body 7 x 7 x 1.28 mm 2007-11-14
HLQFN56R plastic thermal enhanced low profile quad flat package; no leads; 56 terminals; resin based 2011-03-16
HLQFN16 HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package, dimple wettable flank; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.45 mm body 2019-09-11
HLQFN16 HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.45 mm body 2019-09-11
HLQFN16 HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.37 mm body 2019-05-09
HLQFN16 HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package, dimple wettable flank; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.45 mm body 2025-03-07
HLQFN26 HLQFN26, thermal enhanced low profile quad flat package, no leads, 1 mm pitch, 10 mm x 6 mm x 1.348 mm body 2019-09-25
HLQFN26 HLQFN26, thermal enhanced low profile quad flat package, no leads, 1 mm pitch, 10 mm x 6 mm x 1.365 mm body 2019-09-26
HLQFN64R plastic thermal enhanced low profile quad flat package; no leads; 64 terminals; resin based; body 9 x 9 x 1.6 mm 2007-11-14
HLQFN64R plastic thermal enhanced low profile quad flat package; no leads; 64 terminals; resin based 2011-11-04
HLQFN56R plastic thermal enhanced low profile quad flat package; no leads; 56 terminals; resin based 2011-08-18
HLQFN48R plastic thermal enhanced low profile quad flat package; no leads; 48 terminals; body 7 x 7 x 1.2 mm 2007-11-14
HLQFN48R plastic thermal enhanced low profile quad flat package; no leads; 48 terminals; resin based 2011-12-23
.