SOT995-1: HLQFN48R | NXP Semiconductors

SOT995-1: HLQFN48R


Overview

plastic thermal enhanced low profile quad flat package; no leads; 48 terminals; body 7 x 7 x 1.2 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFN48R surface mount quad HLQFN 7 x 7 x 1.2 48 plastic
Manufacture Code Reference Codes Issue Date
SOT995 2007-11-14