SOT1688-2(SC): HLQFN16 | NXP Semiconductors

SOT1688-2(SC): HLQFN16


Overview

HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFN16 surface mount quad HLQFN 4 x 4 x 1.37 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA01448D 2019-05-09