SOT1797-1: CFM8F Ceramic Flange Mount | NXP Semiconductors

SOT1797-1: CFM8F


Overview

CFM8F, ceramic, flange mount flat package; 8 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM8F flange mount double CFM 9.78 x 20.58 x 3.75 8 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00406 2017-06-11
Part Description Quick access
Airfast RF Power LDMOS Transistor 2110-2170 MHz, 18 W Avg., 28 V
Airfast RF Power LDMOS Transistor, 1805-1995 MHz, 15 W Avg., 28 V