Getting Started with the MCTPTX1AK324 Evaluation Board | NXP Semiconductors

Getting Started with the MCTPTX1AK324 Evaluation Board

Last Modified: Jun 19, 2023Supports S32K324 Triple PMSM Control Reference Design Board

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Software
  • 3

    Plug It In

1. Out of the Box

1.1 Get to Know the MCTPTX1AK324 Reference Design Board

1.2 Block Diagram Features

2. Get Software

You can watch the video or follow the below step-by-step guide to set up your MCTPTX1AK324 Evaluation Board:

Video Player is loading.
Current Time 0:00
Duration 7:12
Loaded: 0%
Stream Type LIVE
Remaining Time 7:12
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

    2.1 Download the Development Kit - Application Software

    The software package includes projects for most typical hardware configurations.

    Download EVB Software

    2.2 Get the Integrated Development Environment (IDE)

    Download and install S32 Design Studio IDE for S32 Platform in version 3.5.

    Download S32 DESIGN STUDIO IDE

    2.3 Get the Development Packages

    All development packages are available from S32K3 Standard Software Package.

    Download and install the latest version of S32K3xx Development Package.

    Download and install S32K3xx Real-Time Drivers Version 2.0.0 package.

    Download and install IPCF package to support S32K324 dual-core communication.

    2.4 Get Automotive Math and Motor Control Library (AMMCLib)

    We strongly recommend the latest version of the Automotive Math and Motor Control Library (AMMCLib)

    DOWNLOAD AMMCLIB

    2.5 Get the Run-Time Debugging Tool

    MCTPTX1AK324 performs better when using the FreeMASTER Run-Time Debugging Tool.

    Download FreeMASTER tool

    The FreeMASTER communication driver for S32K3 microcontrollers is also needed. Download it from the Automotive SW - S32K3 - S32 FreeMASTER link in the S32K3 Standard Software Package.

    Open S32DS Extensions and Updates dialog (menu -> Help -> S32DS Extensions and Updates), click on Add Update Sites link and navigate to FreeMASTER communication driver for S32K3 (zip file starting with "com.") on your disk.

    Install FreeMASTER communication driver for S32K3.

    3. Plug It In

    3.1 Check the Default Jumper Positions In the MCTPTX1AK324 Evaluation Board

    Default Jumper settings
    Jumper State Notes
    J1 CLOSED 5 V for UART to USB
    J8 CLOSED 5 V for CAN PHY
    J9 CLOSED Enable FS26 debug mode
    J10 CLOSED FS26 VCore 1.5 V for MCU VCore
    J11 CLOSED FS26 LDO2 5.0 V for 5.0 V devices
    J12 CLOSED MCU VDD_HV_A supply input
    J13 CLOSED Enable FS26 debug mode
    J19 CLOSED FS26 LDO1 5.0 V for 5 V devices
    J21 CLOSED MCU VDD_HV_B supply input
    J31 OPEN FS26 wake inputs

    3.2 GD3000 Overcurrent Compare Setting

    Make sure the potentiometer for overcurrent comparator is set in position (slightly to the left from the middle) for approximately 8 – 10 A.

    3.3 Connect the Motor

    Connect three permanent magnet motors in J34, J35, and J36 connectors. DC motor connected in J39. And if you are controlling valves, connect them in J33.

    3.4 Plug in the Power Supply

    Attach the 12 V power cable for powering your MCTPTX1AK324 development board, the LED D2, D3, and D6 would turn on green.

    3.5 Plug In the Debugger

    Attach your Arm-Cortex compatible JTAG/SWD debugger to the connector J22 or J23.

    3.6 Plug In the Serial Interface

    Attach J24 USB to serial interface for FreeMASTER communication. Please plug it in if you want to control and monitor motors though FreeMASTER.

    3.7 Plug In the CAN Interface

    Connector J37 is for CAN communication. Please plug it in if you want to control and monitor motors through CAN bus.