Sign in for a personalized NXP experience.
1
Get Started2
Get to Know the Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal, and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the BATT-14CEMULATOR board.
Something went wrong! Please try again.
To configure the hardware, complete the following procedure:
J6
, a 3.5 mm diameter jack connector. The center pin is to be connected to the positive voltage and the ring terminal to the groundSomething went wrong! Please try again.
The product summary page for MC33771C is at MC33771C.
The tool summary page for BATT-14CEMULATOR board is at BATT-14CEMULATOR.
The page provides overview information, technical and functional specifications, ordering information, documentation, and software. The Get Started provides quick-reference information applicable to using the BATT-14CEMULATOR board, including the downloadable assets.
In addition to our MC33771C: 14-Channel Li-ion Battery Cell Controller page, you may also want to visit:
Product pages:
Tool pages:
Application pages:
Hardware pages:
Software pages: