App SW Pack | ML-Based System State Monitor | NXP Semiconductors

Application Software Pack: ML-Based System State Monitor

Roll over image to zoom in

Diagram

Choose a diagram:

ML-based System State Monitor - App SW Pack

ML-based System State Monitor - App SW Pack

ML-based System State Monitor - App SW Pack - Example

ML-Based System State Monitor App SW Pack - Example

ML-based System State Monitor - App SW Pack - Collaterals

ML-Based System State Monitor App SW Pack - Collaterals

ML-based System State Monitor - App SW Pack - SW Stack Block Diagram

ML-Based System State Monitor App SW Pack - SW Stack Block Diagram

Features

  • AI edge Computing
  • eIQ® machine learning (ML) software development and deep learning at the edge on i.MX RT Crossover MCUs
  • Complete and easy ML-based applications development, validation and performance analysis
  • Multiple inference engines usage: TensorFlow Lite Micro, DeepViewRT, Glow
  • Provides examples through an entire workflow of building and deploying on embedded targets with a real use-case
  • Related application spaces: system state monitoring, activity recognition, machine health (preventive maintenance, anomaly detection, failure identification)
  • Low-latency real-time system monitoring and failure identification
  • Applicable to time series real-time data
  • Can be used for other types of sensor data models that detect vibration

Supported Devices

  • i.MX-RT1170: i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
  • LPC55S6x: High Efficiency Arm® Cortex®-M33-Based Microcontroller Family
  • K66_180: Kinetis® K66-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • FXLS8974CF: ±2g/±4g/±8g/±16g, Low-Power 12-Bit Digital IoT Accelerometer
  • MCX-N94X-N54X: MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security

Downloads

Quick reference to our software types.

1 download

  • Application Example Software

    Application Software Pack - ML State Monitor

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Hardware

Quick reference to our board types.

5 hardware offerings

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.