The MCUXpresso SDK includes Enabling Software Technologies from NXP and its strategic partners to empower you to
move rapidly and smoothly from initial prototyping to full product development, allowing for more focus on
product differentiation.
NXP has developed a range of audio libraries and collaborates with select partners to offer complementary
specialized stacks. NXP solutions are fully integrated into the
MCUXpresso SDK
and comes with ready-to-use software examples to help you complete an in-depth evaluation and get started with
your design. Partner solutions are fully compatible with MCUXpresso software and tools.
for DSP cores: LC3 codec*, MP3 Encoder* and Decoder, Ogg-Vorbis Decoder*, ASRC/SSRC, aacPlus-v2 Audio
Decoder, Opus Codec. (*not supported on all platforms)
for Cortex-M cores: aac decoder, flac decoder, mp3 decoder, opus decoder, wav decoder, ASRC/SSRC
Option to integrate custom algorithms or processing blocks
Partner Audio Solutions
NXP has partnered with leaders in the area of audio technology to enable a range of specialized, high-performance solutions
on a range of NXP MCUs based on Arm® Cortex®-M cores.
DSP Concepts
Create, tune and productize audio features with Audio Weaver Designer, a low code, drag and drop real-time interface with
live module inspectors and over 400 different audio building blocks. Deploy highly optimized audio with AWE Core.
A low code, drag and drop real-time interface with live module inspectors and over 400 different audio building
blocks to integrate or create advanced audio features quickly.
A cross-platform audio-processing engine that’s hand-optimized for NXP's microcontrollers that are best suited for
audio processing. It features a library of over 400 audio building-blocks that are used to rapidly build and deliver
cutting-edge audio features.