S32K148 Automotive Telematics Box (T-Box) | NXP Semiconductors

S32K148 Automotive Telematics Box (T-Box)

Roll over image to zoom in

Block Diagram

Choose a diagram:

T-BOX Architecture

S32K148-T-BOX Automotive Solution Software Architecture

T-BOX Solution

S32K148-T-BOX Automotive Telematics Box solution

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

System Basis Chips

Analog and Mixed Signal

Real-Time Clocks

Interfaces

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

Audio

Audio Converters

Features

Compatibility

  • Arduino® UNO compatible expansion interface

Onboard Interfaces

  • 3 x CAN with CAN FD
  • 3 x UART: 2 reused as LIN, via SBC-UJA113x
  • 1 x 100M-base TX1 automotive ethernet, via TJA1101
  • 1 x I2S audio codec extend with SGTL500 and support AVB evaluation

Plug-In Interfaces

  • 1 UART BLE module
  • 1 UART GPS module
  • 1 UART 3G/4G communication module

Connectors

  • 23-pin ECU connector, routing external I/O signals
  • 2 x external ADC and 2x PWM inputs, 2x HS PWM output

Memory

  • Extended 8 MB QSPI NOR flash memory

Buy Options

S32K148-T-BOX-Image

Click to expand

  • S32K148-T-BOX
    Active

  • S32K148 Automotive Telematics Box (T-Box).

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Brochure (1)
Fact Sheet (1)
Quick Reference Guide (1)
Supporting Information (1)
User Guide (3)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.