RDGD31603PHSEVM reference design and evaluation kit | NXP Semiconductors

3-Phase Reference Design for VE-Trac Drive SiC Module Featuring GD3160

Roll over image to zoom in

Block Diagram

GD3160 Block Diagram

GD3160 Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

Powertrain and Engine Control

System Basis Chips

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Gate Driver

  • Integrated Galvanic signal isolation (up to 8 kV)
  • High gate current integrated: 15 A source/sink capable
  • SPI interface for safety monitoring, configuration, and diagnostic reporting
  • Fail-safe state management from LV and HV domain for user-selectable safe state
  • Temperature sense compatible with diode-based temperature sensors, NTC and PTC thermistors
  • Configurable desaturation and current sense optimized for protecting SiC and IGBTs
  • Integrated soft shutdown, two-level turn-off, optimized for unique gate drive requirements of SiC
  • Integrated ADC for monitoring parameters from HV domain
  • CMTI > 100 V/ns
  • Available in 5.0 or 3.3 V logic interface variants
  • Certified compliant with ISO 26262, supporting ASIL D level functional safety

GD3160

  • Advanced single channel gate driver for IGBT and SiC MOSFETs. Integrated galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control

Buy Options

RDGD31603PHSEVM-Image

Click to expand

  • RDGD31603PHSEVM
    Active

  • 3-Phase Reference Design for VE-Trac Drive SiC Module Featuring GD3160.

  • Kit Contains:

  • $483.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 6
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.