LPCXpresso804 board for LPC804 Microcontroller (MCU) | NXP Semiconductors

LPCXpresso804 for the LPC804 family of MCUs

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC800 Arm Cortex-M0+

Features

Processor

  • LPC804 Arm® Cortex®-M0+ MCU in a TSSOP24 package running up to 15 MHz

Memory

  • 1 Mb Winbond SPI flash

Debug

  • Onboard CMSIS-DAP (debug probe) with VCOM port, based on LPC11U35 MCU
  • Debug connector to allow debug of target LPC802 MCU using an external probe

Sensors

  • NXP LM75BDP temperature sensor

Support

  • Compatible with MCUXpresso IDE and other popular toolchains (incl. IAR and Keil)
  • Three board set, comprising of an LPCXpresso804 board with PLU and capacitive touch shields
    • Five-button capacitive touch shield, with LED indicator for each button
    • I²C Grove connector for easy connection of sensors, or to the board as an I²C peripheral
  • ISP and User/Wake buttons
  • Three user LEDs
  • Reset button
  • PLU shield includes LEDs, switches, and oscillators for quick and easy design prototyping

Buy Options

OM40001-Image

Click to expand

  • OM40001
    Active

  • LPCXpresso804 for the LPC804 family of MCUs.

  • $28.75 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.