Network Box and Tablet Docking Station | NXP Semiconductors

Network Box and Tablet Docking Station

Block Diagram

Network Box and Tablet Docking Station

Network Box and Tablet Docking Station BD

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Sensors

I3C/I²C Digital Temp. Sensors

Interfaces

General Purpose I/O (GPIO)

I²C Logic Multiplexers/Switches

Automotive Ethernet PHYs

Processors and Microcontrollers

Layerscape Processors

Power Management

Wireless Power

PMICs

More

Features

Core Complex

  • Single 600 MHz or 1GHz Arm® Cortex®-A53 core
  • 32 KB-I and 32 KB-D ECC protected cache
  • 256 KB L2 ECC protected cache
  • Over 4000 Coremarks performance

Networking Elements

  • Three-lane SerDes up to 6 GHz multiplexed across controllers supporting
  • One PCI Express® Gen 2 interface
  • One SATA 3.0 Interface
  • Two 1Gb or 2.5Gb Ethernet Controllers

Accelerators and Memory Controllers

  • Packet Forwarding Engine
  • Integrated security engine (SEC)
  • 16-bit DDR3L Memory Controller
  • QuadSPI Flash Memory Interface

Basic Peripherals and Interconnect

  • 1x USB 3.0 + PHY
  • 1x USB 2.0 + ULPI
  • 1x SPI, 2x I²C
  • 2x SD3.0 / SDIO / eMMC
  • 2x UART
  • 5x I2S

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Support

What do you need help with?