Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INFRDM development boards include low-cost, compact MCU and MPU boards with an easy development journey and extensive ecosystem to simplify your design. The FRDM ecosystem includes comprehensive software and tools, modular hardware and access to solution-driven examples.
At NXP, we empower engineers with the FRDM ecosystem to innovate. Whether you're an experienced developer or just starting out, our FRDM ecosystem offers tools to accelerate development and simplify prototyping.
Comprehensive software tools for seamless prototyping and rapid development.
Modular Hardware Scale your project with modular, quick-start FRDM and expansion boards.
Leverage our application code hub or GoPoint to access 100+ code snippets and demos.
We empower engineers with the FRDM to innovate by offering a robust development experience. Whether you’re an experienced developer or just getting started, our FRDM ecosystem offers low-cost, modular hardware, and software and tools to design without bounds.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
NXP offers a broad portfolio to support all kinds of general-purpose applications using a scalable board.
Use our selector guide to find the right FRDM MCU board for your project.
Common features: MCU-Link debugger, mikroBUS, Arduino and Pmod headers, RGB LED and Buttons
Board | MCU | Wired connectivity | Wireless Connectivity | Memory | HMI | Other headers | Sensor |
---|---|---|---|---|---|---|---|
FRDM-MCXC041 | Cortex-M0+, 48 MHz | - | - | 32 kB Flash | - | FRDM | Accel |
FRDM-MCXC242 | Cortex-M0+, 48 MHz | USB | - | 64 kB Flash | - | FRDM | Accel |
FRDM-MCXC444 | Cortex-M0+, 48 MHz | USB | - | 256 kB Flash | SLCD | FRDM | Accel and Light |
FRDM-MCXA153 | Cortex-M33 96 MHz | USB | - | 128 kB Flash | - | FRDM | Temp |
FRDM-MCXA156 | Cortex-M33 96 MHz | USB | - | 1 MB Flash | - | FRDM | Temp |
FRDM-MCXN236 | Cortex-M33 96 MHz | USB | - | 1 MB Flash | Camera and display header | FRDM | Accel |
FRDM-MCXN947 | Dual Cortex-M33 150 MHz + PowerQuad | USB, Ethernet, CAN | - | 2 MB Flash, Ext flash, SD Card slot (not populated) | Camera, display header and touch Pad | FRDM | Temp |
FRDM-MCXW71 | Cortex-M33 96 MHz | USB, CAN | BLE, 802.15.4 | 1 MB Flash | - | - | Accel and Light |
FRDM-RW612 | Cortex-M33 260 MHz + PowerQuad | USB, Ethernet | Wi-Fi 6, BLE, 802.15.4 | Ext flash | - | FRDM | Temp |
Use our selector guide to find the right FRDM MPU board for your project.
Board | Core | eMMC | DRAM | PMIC | WiFi Module | ENET | USB | M.2 | Display interface | Camera | Power Connector | Audio | Headers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FRDM-IMX93 | 2x Cortex-A55, 1x Cortex-M33, 0.5 TOPS NPU | 5.1, 32 GB | 2 GB |
Onboard WiFi 6/ BT5.3 module |
2xGbE | 1x Type-C, 1x Type-A | Yes |
HDMI, MIPI DSI/22 Pins FPC HDR |
MIPI CSI/22 Pins FPC HDR |
USB Type-C | MQS | 40-pin Expansion Interface, NXP Custom Interface | |
FRDM-IMX91 | 1x Cortex-A55 | 5.1, 8 GB | 1 GB |
Onboard WiFi 6/ BT5.3 module |
2xGbE | 1x Type-C, 1x Type-A | Yes | Parallel (40 pin EXPI) |
Parallel (40 pin EXPI) | USB Type-C | MQS | 40-pin Expansion Interface, NXP Custom Interface |
Compact and scalable. Unlock the possibilities with the extensive ecosystem that come along the latest FRDM development boards.
FRDM i.MX 93 development board is a low-cost and compact development board featuring the i.MX93 applications processor.
FRDM Development Board for RW612 Wi-Fi 6 + Bluetooth Low Energy + 802.15.4 Tri-Radio Wireless MCU.
The FRDM i.MX 91 development board is a low-cost and compact development board featuring the i.MX91 applications processor.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
FRDM Development Boards
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.