Automotive Zone Controller | NXP Semiconductors

Automotive Zone Controller

Block Diagram

Zone Control POC

Zone Control POC

Supported Devices

Processors and Microcontrollers

S32G Vehicle Network Processors

S32Z and S32E Real-Time Processors

S32K Auto General-Purpose MCUs

Interfaces

Automotive Ethernet Switches and Network Controllers

Features

FreeRTOS Software on S32K3, S32G2-M7, S32Z2-R52, S32E2-R52

  • FreeRTOS based CAN PDU gateway
  • FreeRTOS based CAN PDU tunnel over AVTP
  • FreeRTOS based CAN PDU tunnel over UDP
  • RTI DDS integration with FreeRTOS and LWIP

AUTOSAR® Software on S32G2-M7

  • AUTOSAR based CAN PDU gateway
  • AUTOSAR based CAN PDU tunnel over AVTP
  • AUTOSAR based CAN PDU tunnel over UDP
  • RTI DDS integration with AutoCore OS

Other Key Features

  • SOA demo with RTI-DDS, simulation service with CAN2DDS and DDS2CAN, LIN2DDS and DDS2LIN
  • VLAN and priority based classification for PDU tunnel traffic
  • 802.1AS gPTP enablement across all systems
  • 802.1Qbv and 802.1Qav on SJA1110 and VLAN priority mapping to schedule PDU and gPTP data traffic
  • 802.1CB on SJA1110 with backbone link redundancy for functional safety
  • 802.1Qci on SJA1110 to filter and police the specified stream
  • Power management, controlling system power states (sleep and run) via ethernet wakeup and sleep
  • CAN authentication, authenticating the configured CAN message
  • Performance monitor on S32K3, S32G2-M7, S32Z2-R52, S32E2-R52
  • Zone control platform integration

Documentation

Quick reference to our documentation types.

3 documents

Related Software

Quick reference to our software types.

Support

What do you need help with?