Localization Reference Design | NXP Semiconductors

Localization Reference Design

Roll over image to zoom in

Block Diagram

KW45B41Z-LOC Block Diagram

KW45B41Z-LOC Block Diagram

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Processor

  • KW45B41Z evaluation board includes KW45B41Z83AFTB, which can be configured as host or shield for connection to host processor

Connectivity

  • CAN connectivity support
  • LIN connectivity support
  • Arduino shield socket
  • mikroBUS socket

Debug

  • JTAG

Power Management

  • Supports all DC-DC configurations

Sensor

  • NXP FXLS8964AF 3D accelerometer (±2g/±4g/±8g)

Wireless

  • 2.4 GHz Antenna SMT 5.0 X 2.0 X 1.1 (2450AT42A100)

Buy Options

KW45B41Z-LOC-Image

Click to expand

  • $185.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 21
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.