EVK - 33813, One Cylinder Engine Control | NXP Semiconductors

Evaluation Kit - 33813, One Cylinder Engine Control

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Powertrain and Engine Control

Features

Key Features

  • MCU reset generator - system integrity monitor (watchdog)

Microcontroller

  • MC33813

Connectivity

  • Interfaces directly to MCU using a 5.0 V SPI and logic I/O

Power Management

  • Operates over a supply voltage range of 4.5 V ≤ VPWR ≤ 36 V
  • Designed to operate over supply voltage range of 4.5 V ≤ VPWR ≤ 36 V
  • Logic stability guaranteed down to 2.5 V
  • VPROT protected sensor supply tracks VCC +5.0 V regulator
  • VPP preregulator provides power for VCC and VPROT regulators
  • Keyswitch logic with provision for power relay and MCU controlled shutdown

Drivers

  • One ignition IGBT or general-purpose gate pre-driver
  • One O2 sensor (HEGO) heater general-purpose gate pre-driver
  • Two fuel injector drivers - typically 1.3 A
  • Two ignition IGBT or general-purpose gate predrivers
  • Relay 1 driver, typically 2.0 A, can be used for fuel pump control
  • Relay 2 driver, typically 1.0 A, can be used as power relay control
  • Lamp driver, typically 1.0 A can also be used to drive an LED

Components

  • Independent fault protection with all faults reported via the SPI
  • ISO 9141 K-Line interface for communicating diagnostic messages

Buy Options

KIT33813AEEVBE-Image

Click to expand

  • KIT33813AEEVBE
    Active

  • Evaluation Kit - MC33813, One Cylinder Small Engine Control IC.

  • $228.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.