Evaluation Kit - MC20XS4200, Dual High Side Switch | NXP Semiconductors

Evaluation Kit - MC20XS4200, Dual High Side Switch

Roll over image to zoom in

Supported Devices

Power Management

High Side Switches

Features

Connectivity

  • Output with selectable slew-rate satisfies electromagnetic compatibility (EMC) requirements
  • Each output can be controlled with an internal PWM modulated clock signal, instead of an external clock

Power Management

  • Input voltage operation range from 6.0 to 58 V

General Specifications

  • Programming, control, and diagnostics accomplished via the use of a 16-bit SPI interface

Components

  • Dual high side switches (each 20 mOhm RDS(ON))

Buy Options

KIT20XS4200EVBE-Image

Click to expand

  • KIT20XS4200EVBE
    Active

  • Evaluation Kit - MC20XS4200, Dual 24 V, 20 mOhm High Side Switch - Fact Sheet.

  • $92.46 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history