eBike Charger

Block Diagram

eBike Charger

eBike Charger BD

Supported Devices

RFID

NFC Readers

Connected NFC Tags

Processors and Microcontrollers

KE Series Arm Cortex-M4/M0+

Interfaces

CAN with Flexible Data Rate

Power Management

AC-DC Controllers

Features

  • Up to 72 MHz Cortex-M0+ core supporting a broad range of processing bandwidth requirements while maintaining excellent cost-effectiveness, easy to use packages and a wide range of memory densities
  • Enhanced robust IOs make sure the high performance under noisy environment
  • Robust TSI supports both mutual cap mode and self-cap mode, providing flexibility for up to 72 touch keys
  • Implementation of CAN protocol - Version 2.0A/B, support both standards and extended data frames, up to 1Mbps data rate
  • Flextime featured up to 8ch PWM supports 3-phase motor control with dead time insertion and fault detect
  • 1MSPS 12b ADC with up to 16ch input per module provides fast sampling rate for prompt data conversion and storage
  • NFC Features
    • Integrated contact interface frontend
    • Class A, B, and C cards can work on 1.8 V, 3 V, and 5 V supply
    • Specific ISO UART, variable baud rate through frequency or division ratio programming, error management at character level for T = 0, and extra guard time register
    • DC-to-DC converter for class A support starting at 3 V, and class B support starting at 2.7 V
    • Thermal and short-circuit protection on contact cards
    • Automatic activation and deactivation sequence, initiated by software or by hardware in case of short-circuiting, card removal, overheating, and VDD or VDD drop-out
    • Enhanced ESD protection (< 12 kV)

Documentation

Quick reference to our documentation types.

8 documents

Show All

Support

What do you need help with?