3 Phase Hall Sensor for Massage Chair

Block Diagram

Massage Chair

Massage Chair BD

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Processors and Microcontrollers

KE Series Arm Cortex-M4/M0+

Features

Performance and Operating characteristics

  • Voltage range: 2.7 to 5.5 V
  • Flash write voltage range: 2.7 to 5.5 V
  • Temperature range (ambient): -40 to 105°C
  • Up to 40 MHz Arm® Cortex®-M0+ core
  • Single cycle 32-bit x 32-bit multiplier
  • Single cycle I/O access port

Memories and Clocks

  • Up to 64 KB flash
  • Up to 256 B EEPROM
  • Up to 4 KB RAM
  • Oscillator (OSC) - loop-controlled Pierce oscillator, crystal or ceramic resonator range of 31.25 kHz to 39.0625 kHz or 4 MHz to 20 MHz
  • Internal clock source (ICS) - internal FLL with internal or external reference, precision trimming of internal reference allowing 1% deviation across temperature range of 0 °C to 70 °C and 1.5% deviation across temperature range of -40 °C to 105 °C, up to 40 MHz
  • Internal 1 kHz low-power oscillator (LPO)

Documentation

Quick reference to our documentation types.

Support

What do you need help with?