JN5189 Wireless MCU for Zigbee® and Thread | NXP Semiconductors

JN5189/88 (T): High-Performance and Ultra-Low-Power MCUs for Zigbee® and Thread with Built-In NFC Option

Block Diagram

JN5189/88 Block Diagram

JN5189/88 Block Diagram

Features

CPU and Memory

  • Up to 48 MHz Cortex-M4
  • Up to 640 KB flash, up to 152 kB RAM, 128 KB ROM
  • NFC NTAG Option with EEPROM
  • Quad-SPI for execute in place or data storage in NVM

RF performance/power consumption

  • -100 dBm RX sensitivity
  • up to 11dBm TX power
  • RX 4.3mA, DC/DC on at 3V
  • TX 7.4mA @ 0dBm, 20.3mA @ 10dBm
  • 2.4 GHz IEEE 802.15.4 compliant

Security

  • AES256 with hardware protected key
  • Hash engine (SHA256)
  • Code readout protection

Digital and Analog Interfaces

  • UART/SPI/I2C up to 2
  • ISO7816 Interface for Secure Access Module
  • 8 ch 12-bit ADC,
  • 1 Analog comparator
  • Digital Microphone Interface and Audio Event Detection

Clocks and timers

  • 32 MHz and 32.768 kHz crystals
  • Low and High Frequency Internal Clock sources
  • 4 x general purpose timer
  • 32K sleep timer
  • Watchdog timer
  • RTC with calibration

Operating Conditions

  • Operating voltage: 1.9 to 3.6 V
  • Junction Temperature range: -40 to 125 °C

More

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

NFC Tag

UART

SPI

I2C

GPIO

Supply Voltage [Min to Max] (V)

Junction Temperature (Min to Max) (℃)

RX Sensitivity (dBm)

Max Transmit Power (dBm)

Receive Current Consumption (mA)

Transmit Current Consumption (mA)

1 x Arm Cortex-M4

48

88

320

N

2

2

2

22

1.9 to 3.6

-40 to 125

-100

11

4.3

20.3 @ 10dBm, 7.4 @ 0dBm, 9.5 @ 3dBm

1 x Arm Cortex-M4

48

88

320

Y

2

2

2

22

1.9 to 3.6

-40 to 125

-100

11

4.3

20.3 @ 10dBm, 7.4 @ 0dBm, 9.5 @ 3dBm

1 x Arm Cortex-M4

48

152

640

N

2

2

2

22

1.9 to 3.6

-40 to 125

-100

11

4.3

20.3 @ 10dBm, 7.4 @ 0dBm, 9.5 @ 3dBm

1 x Arm Cortex-M4

48

152

640

Y

2

2

2

22

1.9 to 3.6

-40 to 125

-100

11

4.3

20.3 @ 10dBm, 7.4 @ 0dBm, 9.5 @ 3dBm

Documentation

Quick reference to our documentation types.

1-10 of 28 documents

Compact List

Application Note (9)
Application Note Software (12)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.