Fact Sheet (1)
Package Information (1)
Packing Information (1)
-
SOT1942-1 Packing Information[SOT1942-1_PI]
Sign in for a personalized NXP experience.
The NxH2265 is an ultra-low-power wireless single-chip solution optimized for audio and data communication. It uses a magnetic induction radio to provide a robust, tightly contained body area network around each user. It uses Near Field Magnetic Induction (NFMI) for wireless audio and data streaming.
It offers a fully integrated Arm® Cortex®-M0-based control subsystem, a Magnetic Induction (MI) transceiver, an audio data path, a power management subsystem, and a set of standard interfaces.
The audio data path is based on hardware-accelerated audio processing blocks and is enhanced with a DSP. The integrated power management subsystem supports multiple power domains and requires a stable, fixed input supply.
The device is available in a Wafer-Level Chip-Scale (WLCSP) package.
Supports multiple low-power modes, with typical current consumption:
3 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Ambient Operating Temperature (Min to Max) (℃) | Supply Voltage (Min) (V) | Supply Voltage (Max) (V) | Power | SNR (dBFS) | Audio Streams | Non-Volatile Memory (kbit) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1 @ US$1000.00 | — | — | — | — | — | — | — | — | |||
Active | 1 @ US$2000.00 | — | — | — | — | — | — | — | — | |||
Active | 10K @ US$4.18 | WLCSP40 | -20 to 85 | 1.15 | 1.4 | 3 | -93 | Up to 2 | 0 |
NXH2265
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
Help us improve your experience on our site. We invite you to take our five-question survey.