TEF5100 – Highly integrated CAR-ITS transceiver | NXP Semiconductors

V2X RF Transceiver

Block Diagram

TEF5100 Block Diagram

TEF5100 Block Diagram

Features

  • Transceiver for 802.11 p, 802.11 a/b/g/n, and ARIB STD-T55/STD-T75
  • Dual channel operation with independent synthesizers
  • Frequency band support for 760 MHz, 2.4 GHz, 5.4 GHz, 5.8 GHz, and 5.9 GHz
  • 1.6 V analog supply
  • 1.8 V – 3.3 V I/O supply
  • 1.2 V digital supply
  • Supported frequency bands:
  • Single 760 MHz
  • Single 2.4 GHz pipe
  • Dual 5.x GHz pipes (5.18 GHz to 5.93 GHz)
  • 5 MHz to 20 MHz modulation bandwidth
  • 0 dBm linear OFDM transmit power
  • 33 dB TX gain control
  • 4.5 dB RX noise figure using 5.9 GHz
  • 78 dB RX gain control
  • RX gain settling time < 100 ns
  • EVM at 760 MHz better than -40 dB
  • EVM in 802.11 p band better than -32 dB
  • Fractional-N synthesizer with small frequency step size
  • Nominal reference frequency is 40 MHz
  • Automotive AECQ100 grade 2
N true 0 PSPTEF5100en 1 White Paper White Paper t530 1 en_US en_US en White Paper White Paper 1 1 1 English Car-to-car communication is attracting significant attention as it promises to drastically reduce road fatalities, improve mobility and enable a high-level of vehicle automation. 1538074683488695766769 PSP 2.5 MB None None documents None 1538074683488695766769 /docs/en/white-paper/LTE-V2V-WP.pdf 2522785 /docs/en/white-paper/LTE-V2V-WP.pdf LTE-V2V-WP documents N N 2018-09-27 IEEE802.11p ahead of LTE-V2V for safety applications - White Paper /docs/en/white-paper/LTE-V2V-WP.pdf /docs/en/white-paper/LTE-V2V-WP.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Sep 27, 2018 918633085541740938 White Paper Y N IEEE802.11p ahead of LTE-V2V for safety applications - White Paper false 0 TEF5100 downloads en true 1 Y PSP Y White Paper 1 /docs/en/white-paper/LTE-V2V-WP.pdf 2018-09-27 1538074683488695766769 PSP 1 Sep 27, 2018 White Paper Car-to-car communication is attracting significant attention as it promises to drastically reduce road fatalities, improve mobility and enable a high-level of vehicle automation. None /docs/en/white-paper/LTE-V2V-WP.pdf English documents 2522785 None 918633085541740938 2022-12-07 N /docs/en/white-paper/LTE-V2V-WP.pdf IEEE802.11p ahead of LTE-V2V for safety applications - White Paper /docs/en/white-paper/LTE-V2V-WP.pdf documents 918633085541740938 White Paper N en None Y pdf 1 N N IEEE802.11p ahead of LTE-V2V for safety applications - White Paper 2.5 MB LTE-V2V-WP N 1538074683488695766769 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

3 hardware offerings

  • V2X On Board Unit
    Complementary Silicon or Component

    V2X On Board Unit

  • V2X Radio Module
    Complementary Silicon or Component

    V2X Radio Module

  • V2X Roadside Unit
    Complementary Silicon or Component

    V2X Roadside Unit

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?