TEF5100 – Highly integrated CAR-ITS transceiver | NXP Semiconductors

V2X RF Transceiver

Block Diagram

TEF5100 Block Diagram

TEF5100 Block Diagram

Features

  • Transceiver for 802.11 p, 802.11 a/b/g/n, and ARIB STD-T55/STD-T75
  • Dual channel operation with independent synthesizers
  • Frequency band support for 760 MHz, 2.4 GHz, 5.4 GHz, 5.8 GHz, and 5.9 GHz
  • 1.6 V analog supply
  • 1.8 V – 3.3 V I/O supply
  • 1.2 V digital supply
  • Supported frequency bands:
  • Single 760 MHz
  • Single 2.4 GHz pipe
  • Dual 5.x GHz pipes (5.18 GHz to 5.93 GHz)
  • 5 MHz to 20 MHz modulation bandwidth
  • 0 dBm linear OFDM transmit power
  • 33 dB TX gain control
  • 4.5 dB RX noise figure using 5.9 GHz
  • 78 dB RX gain control
  • RX gain settling time < 100 ns
  • EVM at 760 MHz better than -40 dB
  • EVM in 802.11 p band better than -32 dB
  • Fractional-N synthesizer with small frequency step size
  • Nominal reference frequency is 40 MHz
  • Automotive AECQ100 grade 2

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

3 hardware offerings

  • V2X Radio Module
    Complementary Silicon or Component

    V2X Radio Module

  • V2X On Board Unit
    Complementary Silicon or Component

    V2X On Board Unit

  • V2X Roadside Unit
    Complementary Silicon or Component

    V2X Roadside Unit

Software

Quick reference to our software types.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.