RAIN RFID Ecosystem

NXP is driving the adoption of UHF RFID technology by being an active member of the RAIN Alliance.
Sign in for a personalized NXP experience.
UCODE ICs deliver high levels of accuracy and efficiency by enabling new ways to identify, locate, authenticate and engage each item anywhere along its journey from production to the final sale and beyond.
With its high read sensitivity, fast programming capabilities and security features, UCODE ICs are being used in various industries such as retail, supply chain and logistics, airlines and airports, manufacturing and automotive.
Products | Read Sensitivity | User Memory | EPC Memory |
---|---|---|---|
UCODE 9xe | -24 dBm | 0 bit | 128 bits |
UCODE 9 | -24 dBm | 0 bit | 96 bit |
UCODE 8 | -23 dBm | 0 bit | 128 bit |
UCODE 8m | -23 dBm | 32 bit | 96 bits |
Products | Read Sensitivity | User Memory | EPC Memory | AES Authentication |
---|---|---|---|---|
UCODE DNA | -19 dBm | 3072 bits | 224 bits | 128 bits, 2 keys |
UCODE Guard | -19 dBm | 256 bits | 448 bits | 128 bits, 1 key |
Products | Read Sensitivity | User Memory | EPC Memory | Delivery |
---|---|---|---|---|
UCODE 9xm | -24 dBm | Up to 752 bits | Up to 496 bits | 12-inch wafer |
UCODE 7xm/UCODE 7xm+ | -19 dBm | 2048 bits | Up to 448 bits | 8-inch wafer |
UCODE G2iM | -17.5 dBm | 320 - 640 bits | 128 - 448 bits | SOT package (G2iM+) and 8-inch wafer |
Discover technologies for identifying and tracking items along the supply chain, offering the right level of speed, efficiency, and visibility.
UCODE ICs are used by major label converters, tag and reader manufacturers, solution providers and system integrators around the world. Explore the NXP Partner Program and our global network of partners that can help enable your next design.
Partner | Partner Tier |
---|---|
Beontag | Gold Partner |
Bluewind | Gold Partner |
CISC Semiconductor GmbH | Gold Partner |
ENSESO LLC | Gold Partner |
MobileKnowledge | Gold Partner |
Schreiner Group | Gold Partner |
Shang Yang RFID Technology Yangzhou Co., Ltd | Gold Partner |
Syrma SGS Technology | Gold Partner |
Tageos SAS | Gold Partner |
TAGnology RFID GmbH | Gold Partner |
NXP is driving the adoption of UHF RFID technology by being an active member of the RAIN Alliance.
Explore the evolution of RAIN RFID technology, with more cost-effective solutions and higher sensitivity technology helping to drive smarter manufacturing of the future.
Video
Discover how our processing, sensing, connectivity and security solutions can help advance medical IoT applications.
UCODE 9xm offers industry-leading performance and high capacity, customer configurable memory. Designed to take on today’s industrial IoT challenges.
In this on-demand webinar, NXP, along with Avery Dennison introduces the benefits, key features and applications of the new UCODE 9xm.
Choose the right technology to increase visibility and efficiency.
Increase accuracy when reading large numbers of tags using RAIN RFID sessions.
Revolutionizing industrial processes, giving machines and people new ways to connect.
RAIN RFID, a wireless technology that connects items to the cloud, helps businesses in real time to prevent manipulation.
Designed to take on today’s biggest IoT challenges.
Sign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
UCODE® RAIN RFID
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.