eScooter Dashboard

Block Diagram

eScooter Dashboard

eScooter Dashboard BD

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX RT Crossover MCUs

Interfaces

3.3 V / 5 V IO CAN Transceivers

RFID

NFC Readers

Features

  • Highest performing Arm® Cortex®-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1 MB On-Chip SRAM - up to 512 KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Wi-Fi® Key Features
    • Support 802.11a/b/g/n
    • Dual band: 2.4 GHz and 5 GHz
    • Single stream 802.11n with 20 MHz and 40 MHz channels
    • Up to MCS7 data rates (150 Mbit/s)
    • Dynamic Rapid Channel Switching (DRCS) for simultaneous operation in 2.4 GHz and 5 GHz bands
    • IEEE 802.15.2 packet traffic arbiter (PTA) coexistence interface to coexist with 802.15.4, and other external radios
  • Bluetooth® Key Features
    • Bluetooth 5.2 support
    • Long range - 4x coverage
    • 2 Mbit/s data rate - 2x faster
    • Improved advertisement capacity- enables more IoT services
    • I²S and PCM interfaces
    • AES Security

Documentation

Quick reference to our documentation types.

7 documents

Show All

Support

What do you need help with?