Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe RF Macro Remote Radio Head 450-1000 MHz portfolio offers full PA lineups of GaN and LDMOS discrete solutions for 20 to 80 W antennas and other wireless infrastructure applications, including LTE and 5G NR.
Choosing the right product just got easier. View all product finder tools.
Product | Frequency Range | Supply Voltage | Peak Power | Die Technology |
---|---|---|---|---|
A2T08VD020N | 728 - 960 MHz | 48 V | 43.4 dBm, 21.9 W | LDMOS |
A2T09VD250N | 716 - 960 MHz | 48 V | 55.1 dBm, 326 W | LDMOS |
A2V07H400-04N | 420 - 851 MHz | 48 V | 57.3 dBm, 537 W | LDMOS |
A2V07H525-04N | 595 - 851 MHz | 48 V | 57.8 dBm, 602 W | LDMOS |
A2V09H300-04N | 720 - 960 MHz | 48 V | 56 dBm, 400 W | LDMOS |
A2V09H400-04N | 720 - 960 MHz | 48 V | 57.5 dBm, 562 W | LDMOS |
A2V09H400-04S | 720 - 960 MHz | 48 V | 57.1 dBm, 512 W | LDMOS |
A2V09H525-04N | 720 - 960 MHz | 48 V | 58.8 dBm, 759 W | LDMOS |
A3V07H600-42N | 616 - 870 MHz | 48 V | 59.03 dBm, 800 W | LDMOS |
A5G07H800W19N | 717 - 850 MHz | 50 V | 59.8 dBm, 955 W | GaN |
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
450 - 1000 MHz
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.