A5M35TG040-TC|Airfast Power Amplifier Module | NXP Semiconductors

3400-3600 MHz, 30 dB, 10.5 W Avg. Airfast® Power Amplifier Module

Roll over image to zoom in

Product Details

Features

  • 2−stage module solution that includes an LDMOS integrated circuit as a driver and a GaN final stage amplifier
  • Advanced high performance in−package Doherty
  • Thermal path is separated from electrical/solder connection path for enhanced thermal dissipation
  • Fully matched (50 ohm input/output, DC blocked)
  • Designed for low complexity digital linearization systems
  • Reduced memory effects for improved linearized error vector magnitude
  • RoHS compliant

RF Performance Table

3400–3600 MHz

Typical LTE Performance: Pout = 10.5 W Avg., VDC1 = VDP1 = 5 Vdc, VDC2 = VDP2 = 48 Vdc, 1 × 20 MHz LTE, Input Signal PAR = 8 dB @ 0.01% Probability on CCDF. (1)

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Frequency (Min) (MHz)

Frequency (Max) (MHz)

Supply Voltage (Typ) (V)

Peak Power (Typ) (dBm)

Peak Power (Typ) (W)

Die Technology

Active

3400

3600

5, 48

49.4

87.1

GaN, LDMOS

N true 0 PSPA5M35TG040-TCen 2 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English A5M35TG040-TC 3400-3600 MHz, 30 dB, 10.5 W Avg Airfast® power amplifier module designed for wireless infrastructure applications, including TDD LTE and 5G systems. 1712209025777704096768 PSP 759.6 KB None None documents None 1712209025777704096768 /docs/en/data-sheet/A5M35TG040-TC.pdf 759641 /docs/en/data-sheet/A5M35TG040-TC.pdf A5M35TG040-TC documents N N 2024-04-03 A5M35TG040-TC 3400-3600 MHz, 30 dB, 10.5 W Avg Data Sheet /docs/en/data-sheet/A5M35TG040-TC.pdf /docs/en/data-sheet/A5M35TG040-TC.pdf Data Sheet N 980000996212993340 2024-04-15 pdf N en Mar 13, 2024 980000996212993340 Data Sheet Y N A5M35TG040-TC 3400-3600 MHz, 30 dB, 10.5 W Avg Data Sheet Application Note Application Note 1 2 2 English This document explains the methodology used by NXP for thermal characterization of RF high power amplifier products, which include LDMOS and GaN active devices. 1075398872032723970051 PSP 235.5 KB None None documents None 1075398872032723970051 /docs/en/application-note/AN1955.pdf 235468 /docs/en/application-note/AN1955.pdf AN1955 documents N N 2016-11-09 Thermal Characterization Methodology of RF Power Amplifiers - Application Note /docs/en/application-note/AN1955.pdf /docs/en/application-note/AN1955.pdf Application Note N 645036621402383989 2025-01-28 pdf N en Jul 11, 2024 645036621402383989 Application Note Y N Thermal Characterization Methodology of RF Power Amplifiers - Application Note false 0 A5M35TG040-TC downloads en true 1 Y PSP Application Note 1 /docs/en/application-note/AN1955.pdf 2016-11-09 1075398872032723970051 PSP 2 Jul 11, 2024 Application Note This document explains the methodology used by NXP for thermal characterization of RF high power amplifier products, which include LDMOS and GaN active devices. None /docs/en/application-note/AN1955.pdf English documents 235468 None 645036621402383989 2025-01-28 N /docs/en/application-note/AN1955.pdf Thermal Characterization Methodology of RF Power Amplifiers - Application Note /docs/en/application-note/AN1955.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N Thermal Characterization Methodology of RF Power Amplifiers - Application Note 235.5 KB AN1955 N 1075398872032723970051 Data Sheet 1 /docs/en/data-sheet/A5M35TG040-TC.pdf 2024-04-03 1712209025777704096768 PSP 1 Mar 13, 2024 Data Sheet A5M35TG040-TC 3400-3600 MHz, 30 dB, 10.5 W Avg Airfast® power amplifier module designed for wireless infrastructure applications, including TDD LTE and 5G systems. None /docs/en/data-sheet/A5M35TG040-TC.pdf English documents 759641 None 980000996212993340 2024-04-15 N /docs/en/data-sheet/A5M35TG040-TC.pdf A5M35TG040-TC 3400-3600 MHz, 30 dB, 10.5 W Avg Data Sheet /docs/en/data-sheet/A5M35TG040-TC.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N A5M35TG040-TC 3400-3600 MHz, 30 dB, 10.5 W Avg Data Sheet 759.6 KB A5M35TG040-TC N 1712209025777704096768 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history