32-Bit Devices for Connected Radio and Digital Instrument Cluster Applications

Click over video to play

Block Diagram

VFxxx R Series VF5xxR Block Diagram

VFxxx R Series VF5xxR Block Diagram

Features

Hardware Features

  • Cortex-A5 up to 400 MHz.
  • Cortex-M4 up to 133 MHz.
  • 1.5 MB on-chip SRAM reconfigurable as 512 KB L2 cache + 1 MB SRAM.
  • DDR3/LPDDR2 DRAM interface.
  • Dual display support up to WVGA with 2D animation and composition engine and OpenVG® GPU.
  • Video ADC for direct connection to analog cameras.
  • This product is included in NXP®'s product longevity program, with assured supply for a minimum of 15 years after launch.

Production Grade Software Features

  • Complete MQX™ BSP
  • Complete multimedia framework: player, media browser, cover flow, metadata and album art support.
  • CE connectivity for devices such as iPhone®, smartphones, USB/SD memory cards.
  • Comprehensive list of audio codecs.
  • Commercial licensing terms with standard warranty and indemnification.
  • Available support and maintenance program.

Industry-Leading Partners

  • Altia — Complete suite of HMI development tools.
  • OpenSynergy — Bluetooth® protocol stack.
  • Cybercom blueGO — Bluetooth software framework.
  • Alango — Voice Communication Package, AEC / NS.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?