32-Bit Devices for Advanced Connected Radio, Entry-Level Infotainment and Digital Instrument Cluster Applications

Click over video to play

Block Diagram

VFxxx R Series VF3xxR Block Diagram

VFxxx R Series VF3xxR Block Diagram

Features

Hardware Features

  • Cortex-A5 up to 266 MHz
  • Cortex-M4 up to 133 MHz
  • 1.5 MB on-chip SRAM
  • Dual display support up to WQVGA with 2D animation and composition engine and OpenVG® GPU
  • Video ADC for direct connection to analog cameras
  • This product is included in NXP® product longevity program, with assured supply for a minimum of 15 years after launch

Production Grade Software Features

  • Complete MQX BSP
  • Complete multimedia framework: player, media browser, cover flow, metadata and album art support
  • CE connectivity for devices such as iPhone®, smartphones, USB/SD memory cards
  • Comprehensive list of audio CODECs
  • Commercial licensing terms with standard warranty and indemnification
  • Available support and maintenance program

Industry-Leading Partners

  • Altia — Complete suite of HMI development tools
  • OpenSynergy — Bluetooth protocol stack
  • Cybercom blueGO — Bluetooth software framework
  • Alango — Voice Communication Package, AEC / NS

Part numbers include: SVF311R3K1CKU2, SVF312R3K1CKU2, SVF321R3K1CKU2, SVF322R3K1CKU2, SVF331R3K1CKU2, SVF332R3K1CKU2.

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?