PowerQUICC® II Processor with 256-ch. HDLC, UTOPIA II, 10/100 Ethernet | NXP Semiconductors

PowerQUICC® II Processor with 256-ch. HDLC, UTOPIA II, 10/100 Ethernet

  • This page contains information on a product that is not recommended for new designs.
More

See product image

Block Diagram

MPC8260_BLKDIAG

Features

  • 190 MIPS at 100 MHz (Dhrystone 2.1)
  • 505 MIPS at 266 MHz (Dhrystone 2.1)
  • 570 MIPS at 300 MHz (Dhrystone 2.1)
  • High-performance, superscalar microprocessor
  • Disable CPU mode
  • Supports the NXP® external L2 cache chip (MPC2605)
  • Improved low-power core
  • 16 Kbyte data and 16 Kbyte instruction cache, four-way set associative
  • Memory Management Unit
  • Floating point unit enabled
  • Common on-chip processor (COP)
  • System Integration Unit (SIU)
    • Memory Controller, including two dedicated SDRAM machines
    • PCI up to 66 MHz (available in subsequent versions)
    • Hardware bus monitor and software watchdog timer
    • IEEE 1149.1 JTAG test access port
  • High-Performance Communications Processor Module (CPM) with operating frequency up to 133, 166, or 200 MHz
    • G2 core and CPM may run at different frequencies
    • Parallel I/0 Registers
    • On-board 32 KBytes of dual-port RAM
    • Two multi-channel controllers (MCCs) each supporting 128 full-duplex, 64 Kbps, HDLC lines
    • Virtual DMA Functionality
  • Three FCCs supporting:
    • Up to 155 Mbps ATM SAR (maximum of two) (AAL0, AAL1, AAL2, AAL5)
    • 10/100 Mbps Ethernet (up to three) (IEEE 802.3X with Flow Control)
    • 45 Mbps HDLC/Transparent (up to three)
  • Two bus architectures: one 64-bit 60x bus and one 32-bit PCI or local bus
  • Two UTOPIA level-2 leader/follower ports, both with multi-PHY support.
  • Three MII Interfaces
  • Eight TDM interfaces (T1/E1), two TDM ports can be glueless to T3/E3
  • 1.8V or 2.0V internal and 3.3V I/O
  • 300 MHz power consumption: 2.5 W
  • 480 TBGA package (37.5 mm x 37.5 mm)

Comparison Table

MPC8260 Derivatives

8250 8255 8260 8264 8265 8266
IMA Functionality - - - Yes - Yes
UTOPIA II Ports 0 2 2 2 2 2
PCI Interface Yes - - - Yes yes
Multi-Channel HDLC Up to 128 Up to 128 Up to 256 Up to 256 Up to 256 Up to 256
I-Cache (Kbyte) 16 16 16 16 16 16
Fast Communication Controllers (FCCs) 3 2 3 3 3 3
Serial Communications Controllers (SCCs) 4 4 4 4 4 4
D-Cache (Kbyte) 16 16 16 16 16 16
Ethernet (10/100) Up to 3 Up to 2 Up to 3 Up to 3 Up to 3 Up to 3
Ethernet (10T) Up to 4 Up to 4 Up to 4 Up to 4 Up to 4 Up to 4

PowerQUICC II Masks and Versions

IMMR_ [16-31]¹ Rev_Num² Qualification Revision Process Mask
MPC8260 Family XC A.1
B.3
C.2
0.29 µm
(HiP3)
0K26N
3K23A
6K23A, 7K23A
MPC8260 Family XC
MC
MC
A.0
B.1
C.0
0.25 µm
(HiP4)
2K25A
4K25A
5K25A
MPC8280 Family -
MC
MC
0
0.1
A.0
0.13 µm
(HiP7)
0K49M
1K49M
2K49M, 3K49M
MPC8272 Family PC
MC
0
A.0
0.13 µm
(HiP7)
0K50M
1K50M

Notes:
1. The IMMR[16-31] indicates the mask number.
2. The Rev_Num located at offset 0x8AF0 in DPRAM indicates the CPM microcode revision number.
3 . Encryption Enabled.
4 . Encryption Disabled.

Masks and versions table last updated on 14OCT2004.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 69 documents

Show All

Design Files

Quick reference to our design files types.

1-5of 11 design files

Show All

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?