Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
The PowerQUICC® II™ integrated communications processor family delivers excellent integration of processing power for networking and communications peripherals, providing customers with an innovative, total system solution for building high-end communications systems. NXP® Semiconductors's PowerQUICC II processor family is the next generation of the leading PowerQUICC™ line of integrated communications processors, providing higher performance in all areas of device operation, including greater flexibility, extended capabilities, and higher integration.
Our leading PowerQUICC architecture integrates two processing blocks. One block is a high-performance embedded G2 core and the second block is the Communications Processor Module (CPM). The CPM of the MPC8255 processor can support up to two fast serial communications controllers (FCCs), one multichannel controller (MCC), four serial communications controllers (SCCs), two serial management controllers (SMCs), one serial peripheral interface (SPI) and one I2C interface. The combination of the G2 core and the CPM, along with the versatility and performance of the PowerQUICC II processor family, provides customers with enormous potential in developing networking and communications products while significantly reducing time-to-market development stages.
8250 | 8255 | 8260 | 8264 | 8265 | 8266 | |
---|---|---|---|---|---|---|
IMA Functionality | - | - | - | Yes | - | Yes |
UTOPIA II Ports | 0 | 2 | 2 | 2 | 2 | 2 |
PCI Interface | Yes | - | - | - | Yes | yes |
Multi-Channel HDLC | Up to 128 | Up to 128 | Up to 256 | Up to 256 | Up to 256 | Up to 256 |
I-Cache (Kbyte) | 16 | 16 | 16 | 16 | 16 | 16 |
Fast Communication Controllers (FCCs) | 3 | 2 | 3 | 3 | 3 | 3 |
Serial Communications Controllers (SCCs) | 4 | 4 | 4 | 4 | 4 | 4 |
D-Cache (Kbyte) | 16 | 16 | 16 | 16 | 16 | 16 |
Ethernet (10/100) | Up to 3 | Up to 2 | Up to 3 | Up to 3 | Up to 3 | Up to 3 |
Ethernet (10T) | Up to 4 | Up to 4 | Up to 4 | Up to 4 | Up to 4 | Up to 4 |
IMMR_ [16-31]1 | Rev_Num2 | Qualification | Revision | Process | Mask | |
---|---|---|---|---|---|---|
MPC8260 Family | XC | A.1 B.3 C.2 |
0.29 µm (HiP3) |
0K26N 3K23A 6K23A, 7K23A |
||
MPC8260 Family | XC MC MC |
A.0 B.1 C.0 |
0.25 µm (HiP4) |
2K25A 4K25A 5K25A |
||
MPC8280 Family | - MC MC |
0 0.1 A.0 |
0.13 µm (HiP7) |
0K49M 1K49M 2K49M, 3K49M |
||
MPC8272 Family | PC MC |
0 A.0 |
0.13 µm (HiP7) |
0K50M 1K50M |
Notes:
1. The IMMR[16-31] indicates the mask number.
2. The Rev_Num located at offset 0x8AF0 in DPRAM indicates the CPM microcode revision number.
3 . Encryption Enabled.
4 . Encryption Disabled.
Masks and versions table last updated on 14OCT2004.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
1-5 of 45 documents
There are no results for this selection.
Please wait while your secure files are loading.
1-5 of 45 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
2 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.