EdgeLock® Assurance
The i.MX 8M Nano applications processor, part of the EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach.
NXP's i.MX 8M Nano family of applications processors provide cost-effective integration and affordable performance for smart, connected, power-efficient devices requiring graphics, vision, voice control, intelligent sensing and general-purpose processing.
The i.MX 8M Nano family includes the i.MX 8M Nano UltraLite, i.MX 8M Nano Lite, and i.MX 8M Nano. Click on the below button to view the main family key features and differentiators:
Key Features and Differentiation
Featuring up to 4x Arm® Cortex®-A53 cores and 1x Cortex-M7 core, the i.MX 8M Nano family of applications processors are pin-compatible, scalable offering to the popular i.MX 8M Mini applications processors. With commercial and industrial level qualification and backed by NXP’s product longevity program, the i.MX 8M Nano family may be used in any general purpose industrial and IoT application.
i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.
Part numbers include: MIMX8MN1CVPIZAA, MIMX8MN1CVTIZAA, MIMX8MN1DVPIZAA, MIMX8MN1DVTJZAA, MIMX8MN2CVTIZAA, MIMX8MN2DVTJZAA, MIMX8MN3CVPIZAA, MIMX8MN3CVTIZAA, MIMX8MN3DVPIZAA, MIMX8MN3DVTJZAA, MIMX8MN4CVTIZAA, MIMX8MN4DVTJZAA, MIMX8MN5CVPIZAA, MIMX8MN5CVTIZAA, MIMX8MN5DVPIZAA, MIMX8MN5DVTJZAA, MIMX8MN6CVTIZAA, MIMX8MN6DVTJZAA.
i.MX 8M Nano UltraLite Applications Processor | i.MX 8M Nano Lite Applications Processor | i.MX 8M Nano Applications Processor | |
---|---|---|---|
Processor | 1x / 2x / 4x Cortex-A53 (1.4 GHz) | 1x / 2x / 4x Cortex-A53 (1.4 GHz / 1.5 GHz) | |
Cortex-M7 (750 MHz) | |||
Display | No MIPI-DSI | 4-lane MIPI-DSI with PHY | |
GPU | No GPU | No GPU | 3D GPU: 2-shader, OpenGL® ES 3.1, OpenCL 1.2, OpenGL® Vulkan® |
Software | Linux, FreeRTOS® | Linux, FreeRTOS® | Linux, Android, FreeRTOS® |
Package Size | 11 x 11 | 14 x 14 |
The i.MX 8M Nano applications processor, part of the EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach.
i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video
Quick reference to our documentation types.
1-5 of 39 documents
Please wait while your secure files are loading.
3 design files
Please wait while your secure files are loading.
5 hardware offerings
Additional hardware available. View our featured partner solutions.
1-5 of 27 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1-5 of 13 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 69 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 64 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
15 trainings
Additional trainings are available. View our featured partner trainings.
19 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.