Advanced Security
Our secure-by-design approach offers secure boot with an immutable root-of-trust, hardware accelerated cryptography and a built-in EdgeLock® Secure Enclave, Core Profile.
MCX N series of highly integrated Arm Cortex-M33 microcontrollers are designed for high performance and low power consumption. MCX N includes intelligent peripherals and on-chip accelerators providing multitasking capabilities and performance efficiency. Select MCX N families include NXP's eIQ® Neutron neural processing unit (NPU) for machine learning applications. The low-power cache enhances system performance, while the dual-bank flash and full ECC RAM support system safety and offer an extra layer of protection and advanced security. These secure MCUs include our EdgeLock® Secure Enclave, Core Profile offering a secure-by-design approach, secure boot with an immutable root-of-trust and hardware-accelerated cryptography.
Speed up development time for general-purpose Arm® Cortex®-M-based products like the MCX N series with MCUXpresso Developer Experience.
Our secure-by-design approach offers secure boot with an immutable root-of-trust, hardware accelerated cryptography and a built-in EdgeLock® Secure Enclave, Core Profile.
Powered by dual-core Arm Cortex-M33s, coprocessors, accelerators and intelligent peripherals, the MCX N provides autonomous operation to reduce power consumption and latency.
MCUXpresso IDEs, SDK, secure provisioning and configuration tools help speed up development time with high-quality software and tools.
Highly integrated, low-power MCUs to provide the ultimate balance of performance and power consumption. It highlights multitasking performance, on-chip accelerators and advanced security.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Family | Flash | SRAM | USB HS | DAC | Op Amp | Flexcomm | CAN-FD | Packages |
---|---|---|---|---|---|---|---|---|
N94x | 2 MB | 512 kB (416 kB w ECC) | For N947 | 2x 12b + 1x 14b | 3 | 10 | 2 | VFBGA184, 9x9mm and HLQFPI00, 14x14mm |
N54x | 2 MB | 512 kB (416 kB w ECC) | 1x 12b | - | 10 | 1 | VFBGA184, 9x9mm and HLQFPI00, 14x14mm | |
N23x | 1 MB | 352 KB (288 KB w ECC) | - | - | 8 | 2 | VFBGA184, 9x9mm and HLQFPI00, 14x14mm |
When you see EdgeLock Assurance, you'll know it's designed to meet industry standards.
MCX N series are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
The MCX N94x MCU integrates a dual-core architecture, on-chip accelerators, connectivity, security features and a wealth of analog and digital peripherals for sensing, control and HMI.
Community
Take advantage of the thousands of technical Q&A in our online engineering communities.
Videos
The MCX N Series are high-performance, low-power microcontrollers with smart peripherals and accelerators providing a balance of performance and power consumption.
Software and Tools
Supported by the MCUXpresso suite of software and tools.
The MCX N Series of Industrial and IoT (IIoT) MCUs feature our eIQ® Neutron Neural Processing Unit (NPU) for machine learning (ML) acceleration.
Read the factsheetSign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
MCX N Series Microcontrollers
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.