High-Performance Quad-Core DSP with Security | NXP Semiconductors

High-Performance Quad-Core DSP with Security

More

See product image

Block Diagram

MSC8154 Digital Signal Processor Block Diagram

MSC8154 Digital Signal Processor Block Diagram

Features

  • Four StarCore® DSP SC3850 core subsystems operating at up to 1 GHz/8000 MMACS per core and up to 32000 MMACS per device
  • Multi accelerator platform engine for baseband (MAPLE-B)
  • High-speed, high-bandwidth CLASS fabric arbitrates between the DSP cores and other CLASS leaders to M2 memory, M3 memory, DDR controllers, MAPLE-B and the configuration registers
  • Two DDR controllers with up to 400 MHz clock (800 MHz data) rate and 32/64-bit DDR2/3 SDRAM data bus
  • Dual RISC core QUICC Engine® subsystem operating at up to 500 MHz provides parallel packet processing independent of the DSP cores
  • HSSI that supports two 4x SerDes ports
  • Security engine core (SEC) optimized to process all the cryptographic algorithms associated with IPSec, IKE, SSL/TLS, 3GPP and LTE
  • Four TDM interfaces
  • UART and I²C interfaces
  • Eight software watchdog timers
  • Sixteen 16-bit timers, two 32-bit general purpose timers per core for RTOS support
  • I/O interrupt concentrator and virtual interrupt support, eight hardware semaphores
  • Thirty-two GPIO ports multiplexed with interface signals and IRQ inputs
  • Boot options: Ethernet, Serial RapidIO, I²C and serial peripheral interface (SPI)
  • Three input clocks and five PLLs
  • JTAG Test Access Port (TAP) and boundary scan architecture designed to comply with IEEE® Std. 1149.1 profiling and performance monitoring support
  • Reduced power dissipation with wait, stop and power down low-power standby modes
  • Optimized power management circuitry
  • CMOS 45 nm SOI technology in 29 mm x 29 mm, 783 ball FC-PBGA package

Documentation

Quick reference to our documentation types.

1-10 of 54 documents

Compact List

Application Note (33)
Show All

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

  • Independent Design House (IDH)

    Power Integrity Analysis

    Power Integrity Analysis
  • Independent Design House (IDH)

    Signal Integrity analysis

    Signal Integrity analysis
  • Independent Design House (IDH)

    PCB design

    PCB design

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.