SmartDSP OS | NXP Semiconductors

SmartDSP OS

Diagram

SmartDSP OS

SmartDSP OS

Features

  • ISO 9001:2008 certified
  • Royalty free
  • C/C++ support
  • Source code provided
  • Small memory footprint
  • Integrated with CodeWarrior® software tools designed for StarCore® DSPs
  • Supports the StarCore-based MSC815x, MSC825x, MSC814x and other legacy StarCore devices from NXP®

Supported Devices

  • MSC8251: High-Performance Single-Core DSP
  • MSC8252: High-Performance Dual-Core DSP
  • MSC8254: High-Performance Quad-Core DSP
  • MSC8256: High-Performance Six-Core DSP
  • MSC8156E: High-Performance Six-Core DSP with Security
  • MSC8157: MSC8157 Broadband Wireless Access DSP
  • MSC8156: High-Performance Six-Core DSP
  • MSC8154E: High-Performance Quad-Core DSP with Security
  • MSC8154: High-Performance Quad-Core DSP
  • MSC8152: High-Performance Dual-Core DSP
  • MSC8151: High-Performance Single-Core DSP
  • MSC8126: Quad Core 16-bit DSP with Ethernet, TCOP and VCOP
  • MSC8122: Quad Core 16-bit DSP with Ethernet
  • MSC7119: Cost-Efficient 16-Bit DSP with DDR Controller and 10/100 Mbps Ethernet MAC

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (4)
Application Note Software (2)
Data Sheet (1)
Reference Manual (1)
Supporting Information (1)
User Guide (1)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.