Application Note (53)
-
MSC711x Design Checklist[AN2786]
-
MSC711x Ethernet Quick Start[AN3099]
Sign in for a personalized NXP experience.
The MSC7119 device is a member of the NXP® MSC711x family, a high-performance, cost-effective family of DSPs based on the StarCore® ™ SC1400 core that offers system solutions, flexibility with peripherals and performance, and overall system cost savings. Devices in the MSC711x family target high-bandwidth highly computational DSP applications and are optimized for packet telephony applications, providing a competitive price per channel for voice over packet systems. The MSC7119 is a highly integrated DSP that contains the SC1400 core, on-chip emulation logic, 448 KB of SRAM memory, 16 KB ICache, 8 KB boot ROM, an 8 KB trace buffer, a 32-channel DMA controller, a 4-layer crossbar switch, a DDR memory controller, two 128-channel time-division multiplexing (TDM) interfaces with hardware support for m/A-law decoding/encoding, a UART, a 16-bit host interface (HDI16) to support an external host processor, a programmable interrupt controller (PIC), a 10/10Base-T MII/RMII, an I2C interface, eight timers, GPIOs, and a JTAG port. The SC1400 core has four ALUs and performs at 1200 DSP million multiply-accumulates per second (MMACS) with an internal 300 MHz clock at 1.2 V.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
1-10 of 61 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 61 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.