SPI ±3.5 g or ±5.0 g XY-Axis, Low-g, Digital Inertial Sensor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Freescale MMA69xxKQ Acceleration Sensor Block Diagram

MMA69xxKQ Acceleration Sensor Block Diagram

Features

  • Sensitivity in x and y axes
  • ±3.5 or ±5.0 g full-scale range per axis
  • AEC-Q100 qualified, revision G, grade 2 (-40 ≤ TA ≤ 105 °C)
  • 50 Hz second order low-pass filters
  • Unsigned 11-bits digital data output
  • SPI-compatible serial interface
  • Capture/hold input for system-wide synchronization support
  • 3.3 or 5.0-volt single supply operation
  • On-chip temperature sensor and voltage regulator
  • Bi-directional internal self-test
  • Minimal external component requirements
  • Pb-free 16-pin QFN package
  • Pulse-code modulated output available for device evaluation

Part numbers include: MMA6900KQ, MMA6901KQ, MMA6910KQ.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

4 hardware offerings

Support

What do you need help with?